def labelsDEF is the main reactant and a critical element of Cummins Tier 4 Final Selective Catalytic Reduction (SCR) aftertreatment system.  DEF decomposes into ammonia and water within the SCR system where it reacts with and simplifies oxides of nitrogen (NOx) into nitrogen, carbon dioxide and water vapor.

DEF has a uniform composition of 32.5% urea and 67.5% pure water. This composition makes DEF:

  • Non-toxic
  • Non-flammable
  • Non-polluting
  • Consistent in low temperatures

DEF’s urea to water ratio is preferred for use with most SCR systems worldwide due to its optimum cold weather performance.  The 32.5% DEF concentration has the lowest freezing point of all possible concentrations (down to 12° F or -11° C) and enables the urea and water to freeze and thaw with a consistent concentration.

DEF consumption will vary depending on the environment, operation and duty cycle of equipment. On average, DEF consumption is 3% to 5% of fuel consumption. As fuel consumption increases, DEF consumption also increases, so it is important to consider the highest fuel consumption rates of the equipment when planning DEF delivery and storage.

Due to its wide availability throughout both North America and Europe, DEF is subject to multiple international quality standards.

Quality DEF should meet and display certification from the American Petroleum Institute (API), German Institute of Standardization DIN70700 or the International Organization of Standardization (ISO) 22241.

View the DEF Flyer for more information [PDF, opens in new window]. 

Case Study Actions

Cotton Seed Distributor chooses Cummins' reliable engines for pumping

View

Cummins 15-litre ISXe5 selected as standard for Matthews Transport

View

Farmer Cuts Cost with Cummins Genset Fuel Economy

View

世界の農業を支えるカミンズ―排ガス規制をクリアする農機用エンジン製造にも注力

View

Cummins CustomPaks

View


To view all case studies, click here.