Meet the Onan QG i DF family of installed RV generators

Quiet, dual-fuel power built for real RV freedom

cgi onan rv generators sitting on wood stump

Go wherever the road takes you. Stay as long as you want.

onan rv generator in rv camper compartment
Why the Onan QG i DF RV generator series?

You didn’t invest in your RV to be tied to crowded campgrounds or unreliable hookups. But when your generator is loud, inefficient, or simply can’t keep up, you feel it. 

A restless night without AC. A dead battery in the middle of nowhere. A trip cut short because your power couldn’t go the distance. 

The Onan QG i DF family of dual-fuel RV generators gives you the freedom to go further, stay longer, and travel smarter. Designed for modern RVers, these generators deliver clean, consistent power—without the noise or limitations.

  • Dual fuel capability (gasoline or propane) for ultimate flexibility
  • Quiet operation for peaceful surroundings
  • Built for efficiency, so you can go further on less fuel

Take your power back

Image
butterfly fluttering over rv generators
Quiet. Flexible. Reliable. RV generator power wherever your journey takes you.

The whole point of RV life is freedom.

But when you’re managing noise, rationing power, or worrying if your system will deliver what you need, you’re not enjoying the moment. You’re managing it.

The Onan QG i DF family is built for RVers who want to go farther without giving anything up. 

Run what you need. Stay where you want. And enjoy the stillness of nature without interruption.

Find the right RV generator for your RV

RV generator model  Best for Benefits
Onan QG 7000i DF 5th wheels and motorhomes Allows larger RVs run multiple appliances, stay comfortable, and settle in wherever you land without worrying about your power.
Onan QG 4000i DF Class C RVs Offers enough power to stay comfortable, efficiency to keep moving and flexibility without overcomplicating your setup.
Onan QG 2800i DF Class B camper vans Compact, quiet, and ready to go wherever your van takes you without sacrificing the essentials that make life on the road comfortable.
Onan QG i DF RV generators
Power everything you need, without thinking twice.
Onan QG 4000i DF rv generator

Onan QG 4000i DF

Coming soon
Onan QG 2800i DF rv generator

Onan QG 2800i DF

Coming soon

Watch Watts take it off-grid

Watson Woodson (aka “Watts”) took the Onan QG 7000i DF deep off-grid to see if it holds up. See why he loves it and why it’s officially “Squatch Approved.”

cgi image of sasquatch family sitting around camp fire with onan rv generators

Bigfoot's Off-Grid Guide

Get more out of every mile with an Onan RV generator

From off-grid tips to generator insights, Watts shares real advice for RVers who want to travel smarter and stay powered wherever they go.

rv parked on dirt road in desert

Sign up to receive RV updates

Want to be kept in the loop on what’s new from Cummins?

Subscribe to our email list and receive messages (not more than two per month) that will provide new product updates as well as reminders and RVing tips and tricks.

Connect with us