Generator sets

Cummins provides diesel and gas-powered generator sets ranging from 15 – 3750 kVA.

All aspects of generator set design, manufacturing and service have been brought together in one company. All the major components – the engine, alternator, control systems and containers – are manufactured and built by Cummins. This integrated approach means each element of a generator set is matched to work in harmony from the start.

Intro

 

 

Units

Frequency

60

Fuel Type

Diesel

Prime

1135 kW

1419 kVA

Standby

1250 kW

1563 kVA

Continuous

1000 kW

1250 kVA

Data Center Continuous

1135 kW

1419 kVA

Frequency

60

Fuel Type

Diesel

Frequency

60

Fuel Type

Diesel

Frequency

60

Fuel Type

Diesel

Prime

1365 kW

1706 kVA

Standby

1500 kW

1875 kVA

Continuous

1100 kW

1375 kVA

Data Center Continuous

1365 kW

1706 kVA

Frequency

50

Fuel Type

Diesel

Prime

1232 kW

1540 kVA

Standby

1360 kW

1700 kVA

Continuous

1000 kW

1250 kVA

Data Center Continuous

1232 kW

1540 kVA

Frequency

50

Fuel Type

Diesel

Prime

1320 kW

1650 kVA

Standby

1460 kW

1825 kVA

Continuous

1140 kW

1425 kVA

Data Center Continuous

1320 kW

1650 kVA

Frequency

50

Fuel Type

Diesel

Prime

1020 kW

1275 kVA

Standby

1120 kW

1400 kVA

Continuous

820 kW

1025 kVA

Data Center Continuous

1020 kW

1275 kVA

Frequency

60

Fuel Type

Diesel

Frequency

60

Fuel Type

Diesel

Prime

1600 kW

2000 kVA

Standby

1750 kW

2188 kVA

Frequency

60

Fuel Type

Diesel

Frequency

60

Fuel Type

Diesel

Prime

1825 kW

2281 kVA

Standby

2000 kW

2500 kVA

Frequency

60

Fuel Type

Diesel

Transfer switches

Cummins Power Generation offers a range of automatic and non-automatic transfer switches and bypass isolation transfer switches from 40 to 4,000 amps for an entire range of applications.

All transfer switches are engineered with flexibility and ease-of-operation in mind. And, when paired with Cummins generator sets (switchgear and paralleling controls) our robust power system capabilities ensure reliable performance while maximizing cost effectiveness.

System level controls and switchgear

Cummins Power Generation has been designing reliable paralleling power solutions since the early 1960s for a wide range of applications. Cummins system level controls are designed, manufactured, tested and third party certified to UL891, IEC 61439-2, CSA 22.2, Seismic and CE and provide world-class functionality reliability and quality.

Distribution boards are available in low voltage and medium voltage options. Low voltage paralleling switchboards are listed to UL 891 or UL 1558 for applications ranging from 208 to 600 volts. Medium voltage paralleling switchgear built to ANSI Standard C37.20.2 is available for high voltage applications.

Rating cards

Connect with us