492-563 kW | 660-755 hp
Built to meet or exceed your engine’s original specifications for performance, reliability and durability
Fully remanufactured according to Cummins five-step remanufacturing process
Covered by a two-year, 2000-hour warranty and backed by Cummins global service network
Remanufactured at Seymour Engine Plant in Seymour, IN, U.S.
Commercial Customer Spotlight: ReCon Engine Customer
In demanding oil and gas applications, dependability is everything. That’s where the superior uptime and productivity of the QSK19 makes the difference. Dependability makes the new QSK19 the right engine choice. Every time.
Its inline-6 configuration offers up to 800 horsepower (597 kilowatts), an excellent lightweight choice for high load factors. With full-authority electronic controls that provide complete engine monitoring, automatic adjustment for peak performance and fuel efficiency, plus full diagnostics and prognostics.
Cummins QSK23 delivers the power and performance of a 12-cylinder engine in a compact, in-line 6-cylinder design. Released specifically for the rail engine market, the QSK23 delivers increased durability and reliability with a lower total life-cycle cost than that of comparable engines.
Every major system and component is designed by Cummins to work as part of an integrated unit, setting unbeatable standards in rail diesel productivity. Ratings range from 860 hp to 950 hp (641-708 kW) in locomotive and track machinery. The QSK23 delivers auxiliary power up to 600 kVA at 50 Hz.
The Cummins B3.3 engine brings toughness and reliability to every piece of equipment it powers, from tractors to irrigation pumps. Its in-line 4-cylinder design has a compact footprint for easy installation. With ratings from 60 hp (45kW) to 85 hp (63kW) Cummins in-cylinder solution meets Tier 3 and Stage IIIA emissions or Tier 4 Interim emissions below 75 hp (56kW) with both naturally aspirated and turbocharged versions that deliver strong performance. Single-sided maintenance is just one of many standard features and options that let you customize your B3.3.
AMAZING COST-SAVING EFFICIENCY
THE LOWEST COST PER TON OF ANY MINING ENGINE IN ITS CLASS, THAT’S WHAT WE CALL GROUNDBREAKING
The QSK23 is built to drive down production costs and meet sustainability goals at the same time. It combines rugged productivity, high-power density, and advanced engine management technology to deliver the lowest operating cost per ton of any mining engine in its class.
911 - 921
of 9036
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.