Powertrain for Fire and Emergency applications
Powertrain solutions for fire and emergency

Cummins is proud to be a longstanding partner serving fire and rescue, engineering an integrated powertrain solution for fire and emergency vehicles while continuing to deliver unmatched reliability. Our new generation of engines and drivetrain components are ready to perform when firefighters need them most - to protect lives, safeguard communities, and preserve property.

Discover featured products and segments

Engines
Our next evolution in power and performance. Get ready for the engine developed to take on the toughest challenges and power your success for years to come.
With its trusted and proven technology backed by 25+ years of leadership and experience, the 2027 X15™ gives you the confidence to move forward fearlessly.
A proven workhorse delivering robust performance, balancing strength and efficiency to get the job done.
Advanced emissions solution meeting EPA27 standards with compact dual-flow SCRs, electric heating, flexible integration, and durable performance.
Drivetrain solutions
Single reduction rear drive axles for fire and rescue applications, rated 23,000–35,000 lbs GAWR. Available in RS-160 (23–25K lbs) and RS-180 (23–35K lbs) series.
Front axles available in 16,000–23,000 lb weight ratings.
Tandem rear axles in four models: RT-145 (40–44K lbs), RT-160 (40–52K lbs), RT-185 (52–62K lbs), and the lightweight 14X (40–44K lbs).
Braking solutions
EX+ L air disc brakes are designed for unparalleled stopping distance, optimal pad and rotor wear, faster pad changes and reduced inspection time.
The Q+ drum brake delivers consistent performance and stopping distance, exceptional durability, and reduced downtime.

Connect with Cummins

Fire truck driving through a city street

When dependability responds

In this episode of Power Onward, Kim sits down with Chris to explore the powertrain technology behind fire and emergency vehicles.
Members of the FDIC podcast

Cummins 2027 engines and QuikDisc for fire and emergency

Learn more about the Cummins X10 and QuikDisc Rotor for fire and emergency.

Engineering the next generation of power

Units

Power

260 - 360 hp

Power

194 - 268 kW

Torque

800 - 1050 lb-ft

Torque

1085 - 1424 N•m

Certification

EPA 2007

Power

260 - 350 hp

Power

194 - 261 kW

Torque

620 - 750 lb-ft

Torque

841 - 1017 N•m

Certification

EPA 2007

Power

350 - 500 hp

Power

261 - 373 kW

Torque

1328 - 1696 lb-ft

Torque

1801 - 2299 N•m

Certification

Euro V,Euro 5

Power

240 - 315 hp

Power

179 - 235 kW

Torque

660 - 950 lb-ft

Torque

895 - 1288 N•m

Power

275 - 275 hp

Power

205 - 205 kW

Power

270 - 434 hp

Power

201 - 324 kW

Torque

860 - 1250 lb-ft

Torque

1166 - 1695 N•m

Certification

EPA 2021

Power

320 - 450 hp

Power

239 - 336 kW

Torque

1000 - 1650 lb-ft

Torque

1356 - 2237 N•m

Certification

EPA 2027

Power

355 - 483 hp

Power

265 - 360 kW

Torque

1696 lb-ft

Torque

2299 N•m

Certification

Euro VI

Power

330 - 525 hp

Power

246 - 391 kW