The Meritor® 17XS offers next generation efficiency for bus & coach applications. It is the most efficient Class 8 single axle in our rear drive axle line-up and is designed for demanding duties, carrying heavy loads with multiple stop & start.
The new QSG12 brings a major advantage for Tier 4 Final and Stage IV equipment installations by restoring the envelope size of the QSM11 predecessor, used for Tier 3 and Stage IIIA applications. Higher efficiency air handling and advanced combustion enable the QSG12 to return to the simplicity of a wastegated turbocharger and achieve near-zero emissions without the need for a cooled Exhaust Gas Recirculation (EGR) system.
373-597 kW | 500-800 hp
The Cummins B3.3 engine brings toughness and reliability to every piece of equipment it powers, from tractors to irrigation pumps. Its in-line 4-cylinder design has a compact footprint for easy installation. With ratings from 60 hp (45kW) to 85 hp (63kW) Cummins in-cylinder solution meets Tier 3 and Stage IIIA emissions or Tier 4 Interim emissions below 75 hp (56kW) with both naturally aspirated and turbocharged versions that deliver strong performance. Single-sided maintenance is just one of many standard features and options that let you customize your B3.3.
The QSK19 with Modular Common Rail Fuel System (MCRS) is one of the first engines in the all-new Quantum Series from Cummins with innovative technology that delivers more for less.
The QSK19 with MCRS offers more power, more torque and higher durability, all while achieving lower fuel consumption, lower emissions and less servicing. Life cycle costs are significantly reduced, and with a highly advanced electronic management system, the engine sets unbeatable standards in rail diesel productivity.
901 - 911
of 9035
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.