Why choose a Cummins RV generator for your next adventure

You can improve your RVing experience and have peace of mind throughout your entire trip. See how Cummins RV generators take your camping experience to the next level.

Quiet Operation

Onan inverter generators are among the most sophisticated forms of generator power. They are compact, lightweight, quiet, and much more efficient than conventional generators.

Upgraded Power

Cummins fixed mount generators give you reliable, consistent power, just like home. Run your AC, TV and more with all the electricity you need.

Auto Monitoring

Whether driving across the country or parked in a sweltering desert, the EC-AGS+ system is built for your peace of mind. This simplified power management allows you to set your generator right from your smartphone as you explore.

600+ Service Locations

Widely available support means we’re there when you need us. Cummins also offers one of the best warranty programs for RV generators.

Buy Onan RV Generators online or through a dealer

 

Some Onan RV generator models (the QG 5500, QG 5500 LP, QG 6500 LP, and the QG 7000) are available for purchase online at shop.cummins.com. You can see those generators here: 

Shop Generators

To see our full selection of available RV Generator models, available from a dealer near you, please browse the generators displayed below.

 

Quiet, reliable Onan RV generators

Units

Frequency (Hz)

60

Fuel Type

Gas

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Gas

Frequency (Hz)

60

Fuel Type

Gas

Frequency (Hz)

60

Fuel Type

Gas

Frequency (Hz)

60

Fuel Type

Gas

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Gas/LPG

Frequency (Hz)

60

Fuel Type

Gas/LPG

Frequency (Hz)

60

Fuel Type

Gas

Frequency (Hz)

50, 60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

1 - 12 of 13
rv parked on dirt road in desert

Sign up to receive RV updates

Want to be kept in the loop on what’s new from Cummins?

Subscribe to our email list and receive messages (not more than two per month) that will provide new product updates as well as reminders and RVing tips and tricks.

Chase Briscoe's Cummins RV generator experience

Rv in field with night sky in background
How to choose your RV generator

You can choose from a number of RV generator options for your road trip needs. Cummins RV generators are available with diesel, gas and liquid propane fuel and various power options. The best RV generator for you depends on how you use it and your personal preferences.

cummins dealer providing customer genuine parts
Unmatched warranty support

Cummins RV generator warranties are simple. We will pay to fix any part that fails due to a defect in materials or workmanship for the periods of time outlined below. Connect with a dealer to get more details about your generator’s warranty.

  • RV generators used in RV applications — 3 years or 2,000 hours, whichever comes first
  • RV generators used in non-RV applications — 1 year or 1,000 hours, whichever comes first
  • 5-year/3,000-hour extended warranties are also available
Family outside RV near body of water
Enjoy the great outdoors with less generator noise

Cummins inverter RV generators are 62.7% quieter and have 60.6% less vibration than the leading portable generators currently on the market.

Portable VS Installed generators

portable generator
Benefits of Portable Generators

Onan Portable Generators

  • Power ready by safely connecting generator to surge protector and power cord
  • Lightweight
  • Fuel efficient
  • Choose from gas or diesel
  • Low noise
  • Durable
  • Can be used for various applications – not just RVing
  • Choose from models ranging 2500W-9500W
Learn more about Portable Generators
onan installed generator
Benefits of Installed Generators

Onan Installed RV Generators

  • Instant power at the flip of a switch
  • Quiet
  • Low vibration
  • Fuel efficient
  • Choose from propane, gasoline or diesel
  • Uses fuel from vehicle
  • Available from 2.5kW up to 12kW
  • Able to handle high power demand
  • Perfect solution for campgrounds that don’t allow portable generators

Discover Cummins RV generator dealers in your area

Find a certified Cummins dealer near you to help you find the right generator for your next journey.


 

 


 

RV Generator FAQs

This depends on what kind of fuel your RV uses and how much power you will need. For example, if you want to be able to run two ACs, a TV and the microwave at the same time, you will need a fixed-mount, high powered generator. You will also want to consider whether you are replacing an old generator or if you are installing a generator in an RV that never had a generator. If you’re not sure which generator is right for you, find a dealer near you to help you find the right one.

RV generators come in many sizes ranging from 2,500W to 12,500W generators. Their basic working principles remain the same. The internal combustion engine converts the chemical energy stored in the fuel to mechanical energy, rotation. The alternator, coupled to the engine, converts this mechanical energy to electrical energy. This electrical energy then flows to your RV’s circuit breaker panel to feed the loads, equipment and appliances within your RV. You can learn more in this article: RV Generator and Electricity Basics | Cummins Inc.

Yes, that is what a generator is for: portable electrical power. In fact, it can help lower fuel consumption because the generator uses less fuel than your vehicle engine. Plus, it gives you an opportunity to exercise your generator. Any appliance that can be run in a stationary position can also be powered while driving. This only applies to fixed-mount generators, not portable generators. For more details on this subject, refer to page 21 of the RV Handbook: 5410860 RV Generator Handbook (F-1123).

Connect with us