Powering progress: Cummins G-Drive natural gas solutions

 

Our natural gas and propane powered G-Drive engines, redefine power generation with unparalleled efficiency, versatility and performance. As a powerful alternative to traditional diesel engines, our natural gas and propane G-Drive engines showcase the cutting-edge technology and engineering that sets our engines apart. These engines are designed for seamless operation, requiring minimal maintenance while delivering robust and reliable performance.

Flexibility is a cornerstone of the Cummins G-Drive engines, offering a dynamic solution for diverse applications. Whether deployed for standby power in residential buildings or to meet the backup power needs of businesses and healthcare facilities, our engines are adaptable to various operational requirements. Powered by Cummins G-Drive offers products boasting efficiency and adaptability, setting new benchmarks for the future of power generation.

Engineering the next generation of power.

Intro

With more than 80 years of experience powering commercial, recreational and government applications globally, Cummins offers the reliability and durability operators expect.

Units

Frequency (Hz)

50

Fuel Type

Diesel

Prime

200 kW

250 kVA

Standby

220 kW

275 kVA

Frequency (Hz)

50, 60

Fuel Type

Diesel

Prime

124-188 kW

155-234 kVA

Standby

137-205 kW

171-256 kVA

Frequency (Hz)

50, 60

Fuel Type

Diesel

Prime

400-409 kW

500-512 kVA

Standby

440-450 kW

550-563 kVA

1 - 3
Connect with us