Recognized as our largest engine platform, this Gas Low Emissions Series provides reliable gas solutions at a displacement of 50 liters. These spark ignited engines are offered in three power nodes at a frequency of 60 Hz depending on your power generation needs. Available in the standby application, these natural gas engines ensure extreme transient capability through load pickup and the ability to meet NFPA 110 requirements.
The KTA19 Gas Low Emissions Series provides simple, high efficiency, lean burn natural gas engines. These gas g-drive engines are offered in standby applications that focus on extreme transient capability through load pickup and the ability to meet NFPA 110 requirements. In addition, these Gas Low Emissions Series models meet EPA NSPS Certification and supply air fuel ratio control through Cummins ECMs, the complete Cummins Control System.
Coming in at 38 liters, this Gas Low Emissions Series is similar to our GTA28 models. These large, high efficiency gas generator drives are available in two power nodes. Within the standby application, these engines offer extreme transient capability by picking up block load and meeting NFPA 110 requirements. Capable of running on pipeline natural gas, this series also presents the option to run on propane as an emergency fuel.
This Gas Low Emissions Series provides various 14 liter engines based on your power generation needs. Our continuous applications deliver extreme durability, long life, and dependability, while our standby applications supply unmatched transient capability through the ability to pick up block load while meeting NFPA 110 requirements. Within this flexible series, the GTA855e models meet EPA emissions certification and supply air fuel ratio control through Cummins ECMs, the complete Cummins Control System.
Recognized as our largest engine platform, the GTA50 Gas Series provides reliable gas solutions at a displacement of 50 litres. Two power nodes offered in the standby application ensure extreme transient capability through load pickup and the ability to meet NFPA 110 requirements. In addition, this Gas series offers continuous rated models in two frequencies for gas applications. There is no doubt that these spark ignited natural gas engines will meet your power generation needs.
Similar to the GTA28 Gas Series, this reliable engine platform provides gas solutions at a displacement of 38 liters. Three power nodes offered in the standby application ensure extreme transient capability through load pickup and the ability to meet NFPA 110 requirements. In addition, the GTA38 Gas Series offers continuous rated models in two frequencies for gas applications. Capable of running on pipeline natural gas, this series also presents the option to run on propane.
The GTA855 Gas Series supplies two power nodes and gas types within 14 liter spark ignited engines. These natural gas generator drives are offered in standby applications. This particular duty cycle focuses on extreme transient capability by picking up block load and meeting NFPA 110 requirements. Capable of running down to 800 BTU/ft^3, this series has the ability to run on fuels between 33MN (methane number) and natural gas including well-head and non-standard fuels.
Similar to our smaller GTA models, this Gas Low Emissions Series provides high efficiency gas solutions at a displacement of 28 liters. Available in two fuel ratings, this series satisfies the standby application by offering extreme transient capability through load pickup and the ability to meet NFPA 110 requirements. These gas generator drive engines are capable of running on pipeline natural gas and propane as an emergency fuel.
This Gas Series is similar to our smaller GTA models by providing reliable gas solutions at a displacement of 28 liters. Available in two fuel ratings, this series satisfies the standby application by offering extreme transient capability through load pickup and the ability to meet NFPA 110 requirements. While these gas generator drive engines are capable of running on pipeline natural gas, they also provide the option to run on propane as an emergency fuel outside of the US.
The GTA855 Gas Series supplies two power nodes and gas types within 14 liter spark ignited engines. These natural gas generator drives are offered in standby applications. This particular duty cycle focuses on extreme transient capability by picking up block load and meeting NFPA 110 requirements. Capable of running down to 800 BTU/ft^3, this series has the ability to run on fuels between 33MN (methane number) and natural gas including well-head and non-standard fuels.
8751 - 8761
of 9035
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.