The RF-611 series front drive axle is engineered and built for the extreme demands of the military-duty cycle. Our bevel gear wheel-end reduction axles exceed the demanding requirements of the current Family of Medium Tactical Vehicles (FMTV), while delivering optimal maneuverability and excellent ground clearance.
Our unique engineering and manufacturing approach offers customized solutions for rough terrain crane applications and significantly reduced production lead times. With a strong heritage in drivetrain technology, the RT crane axle offers unparalleled performance.
The FG945 is ideally suited for haulage, vocational truck and high-floor bus application. Designed and engineered to suit popular drum brake sizes, the axle is engineered for demanding application requirements.
FH-941 front steer axle delivers durability, performance, reliability and ease of maintenance for standard-floor buses and motor coaches. The Meritor Easy Steer™ FH-946 deep-drop front non-drive steer axle for transit buses and motor coaches offers an enjoyable and comfortable ride for passengers. With the FH-946, floors on 35-, 40- and 60-foot transit buses and motor coaches can drop up to 20 inches below conventional bus designs, allowing easier passenger accessibility without steps. The I-beam construction is built for reliability, durability and performance.
The FS25 Non-Drive Steer Axle is engineered to meet the increasing demands of On and Off-Highway vocations. With a nominal rated capacity of 25,600 lbs. (11,600 kg.), the FS25 covers a broad vehicle range including: truck mounted hydraulic cranes, agricultural, construction, and specialty chassis applications.
FL-941/FL-943 front non-drive axles offer weight ratings from 16,000 to 20,000 lbs. for fire and emergency applications. Several models are available to accommodate different kingpin intersections and beam-drop packaging. Front axle models are available with a Q+™ cam brake package or an EX225 air disc brake package.
The MFS Series axle continues a long-running tradition of great packaging flexibility, optimized performance and reliability. With a variety of steering and tie rod arms, wheel base lengths and axle tracks, MFS offers a wide range of options to spec vehicles. Select MFS Series axles are available for vocational and service vehicles, including fire and rescue, construction and utility and bus and coach.
Optimized for linehaul, MFS+ axles are built with market-leading technology designed to save weight, improve performance and reduce service time.
The MON‑32 planetary axle is designed, engineered and manufactured to meet growing global demand for extreme performance and higher capacity in the toughest off-highway applications, from logging and mining operations to airport support, material handling and more.
A Better Route To Better Performance.
3341 - 3351
of 9041
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.