The X12 engine is an optimal choice for vocational and regional haul truck fleets that need maximum payload without compromising performance capability. Vocational customers with the EPA 2021 X12 will be especially pleased with the option to reduce engine noise both in operation and at idle through an air compression resonator. Plus, vocational ratings maintain a governed engine speed of 2000 RPM, which optimizes driving performance while allowing for greater flexibility in axle ratio and transmission selections.
The X12 is designed to give weight-sensitive applications maximum payload. And at just 2,050 lbs., the X12 is at least 150 lbs. lighter than the lightest competitive 11L engine, yet it still delivers powerful performance from 350-500 HP and 1250-1700 lb-ft Torque. With the response and power of larger displacement engines, the X12 delivers the performance drivers desire while maximizing efficiency for every job.
For the 2021 X12 we’ve updated our engine with a focus on improved reliability, lower maintenance cost, better performance, while meeting more stringent EPA Greenhouse Gas standards. The good news for Motorhome & RV customers is that lower Greenhouse Gas emissions means improved fuel economy. We’ve been able to do this by optimizing our existing technology, rather than introducing new emissions equipment.
Cummins has been powering the fire service since 1937. The 2021 X12 engine was designed to serve the fire & emergency market, with a focus on improved reliability and better performance, while meeting more stringent EPA Greenhouse Gas standards. We’ve been able to optimize the existing technology we are experienced in, without the need for additional emissions equipment.
3211 - 3221
of 9041
Perhaps try searching for a different keyword or phrase.
-------
If you don't find what you're looking for here, try the Cummins Care page. There you can search our product support database or contact us for help.
Looking for Parts Catalogs? Please visit parts.cummins.com.
Looking for Manuals? Please visit the manuals support page for electronic versions or store.cummins.com to purchase hard copies.