The work you do matters—and having the right support makes all the difference.

 

Cummins stands behind truck equipment manufacturers, body builders, and operators with trusted, expert-backed resources designed to simplify engine integration and keep things running the way they should. From clear technical documentation to real-world guidance from experienced engineers, these tools are here to help you make confident decisions, avoid unnecessary downtime, and keep your equipment working as hard as you do.

technician showing dedicated service
Dedicated support services and exclusive resources from Cummins
  • Simplified integration support
  • Application specific configuration guidance
  • Direct access to technical resources
  • End-to-end collaboration & troubleshooting

Support for your application and control needs

Typical Applications (not all inclusive)

  • REPTO/FEPTO – Refuse Trucks, Cement Mixers, Cranes, and Sewer Cleaners
  • Split Shaft PTO – Emergency Vehicles, Hydro Excavators, Sewer Cleaners, Concrete Pumpers, Oil and Gas Service Rigs, and Drilling Rigs
  • 6/8 Bolt – Paint Stripers, Fuel Tankers, Propane Tankers, Water Tankers, Roll Offs, and Dump Trucks

man inspecting engine for concrete mixing truck

Currently supported engine control interfaces:

  • Remote Station PTO control – Uses direct wiring of PTO On/Off and Set/Resume back to the Cummins ECM.  This method allows the cab PTO switches to remain multiplexed through the truck
  • Remote PTO control – Uses direct wiring or multiplexing of one switch to set engine speed to one of five preset engine speeds
  • Remote Accelerator – Uses a potentiometer setup (hardwired or multiplexed) to select a desire engine speed
  • TSC1 Control – Utilizes SAE J1939 PGN 0 (TSC1) in order to operate the engine at a particular speed or torque or to enforce a speed or torque limit
  • Transmission Driven PTO – For Split Shaft PTO rigs allows the selection of custom governor tuning for a particular application.  Also disables speedometer while in split shaft mode.
  • Fire Pressure Governor – For emergency vehicles

Upcoming supported engine control interfaces:

For select applications (e.g., street sweepers and aircraft refuelers), the X10 supports low-speed cruise control, enabling engagement at speeds as low as 5 mph.

Body Builder FAQ

If the diagnostic connector is Gray and has 6 pins please fill out the form at the Contact Us link below.

If the diagnostic connector is Black and has 9 pins use the primary SAE J1939 vehicle datalink which is connected to Pins C & D in the diagnostic connector If the diagnostic connector is Green and has 9 pins it depends on the OEM and model.

  • Navistar – 500 K Baud datalink on Pins C & D

  • Volvo/Mack – 250 K Baud datalink on Pins H & J

  • Autocar – 500 K Baud datalink on Pins C & D

  • Kenworth/Peterbilt – Legacy Chassis (ie KW T800, Pete 367 – 250 K Baud VCAN datalink which is found on Pins F & G

  • Kenworth/Peterbilt – New Generation Chassis (ie KW T880, Pete 567 – 500 K Baud VCAN2 datalink on Pins C & D

  • All other OEMs – Most others use 500 K Baud on Pins C & D. If not sure click on the Contact Us link below.

Yes - Maximum available torque varies by engine model and rating. Please click on the link for Heavy Duty Truck or Medium Duty Truck to find details on various Cummins engines. Available torque and power by speed is listed along with Clutch Engagement Torque (That is torque available at idle speed).

Cummins supports multiplexed Cab PTO and Remote PTO switches. Cummins supports hardwired Cab PTO, Remote Station PTO and Remote PTO switches. Remote Station PTO has the same functionality as Cab PTO switches but allows for hardwired switches from a "Remote Station" while also allowing the Cab PTO switches to be multiplexed. Remote PTO can also be multiplexed. If you wish to send Multiplexed Cab PTO switches from a remote source that is possible by changing the source address under SAE J1939 Multiplexing for PTO On/Off and PTO Set Resume to the source address of your device.

Cummins supports both. An enable switch must be provided along with the Accelerator device itself.

All Cummins on highway engines support J1939 TSC1 control for Engine Speed Request, Torque Request, Torque Limit and Engine Speed Limit.

manufacturing plant technician
Power to build community

It's a community focused on you. Get direct access to Cummins technical experts and resources designed to help body builders successfully integrate Cummins engines into their equipment.

So, join the community today.

Join the Club!

Need help with your engine programing integration? We're here to help. Submit a question to our technical experts for support.

Engineering the next generation of power.

Intro

With more than 80 years of experience powering commercial, recreational and government applications globally, Cummins offers the reliability and durability operators expect.

Units

Power

400 - 500 hp

Power

298 - 373 kW

Torque

1450 - 1850 lb-ft

Torque

1966 - 2508 N•m

Certification

EPA 2024

Power

525 - 565 hp

Power

391 - 421 kW

Torque

1650 - 2050 lb-ft

Torque

2237 - 2779 N•m

Certification

EPA 2024

Power

430 - 605 hp

Power

321 - 451 kW

Torque

1650 - 2050 lb-ft

Torque

2237 - 2779 N•m

Certification

EPA 2024

Power

525 - 565 hp

Power

391 - 421 kW

Torque

1650 - 2050 lb-ft

Torque

2237 - 2779 N•m

Certification

EPA 2021

Power

430 - 605 hp

Power

321 - 451 kW

Torque

1650 - 2050 lb-ft

Torque

2237 - 2779 N•m

Certification

EPA 2021

Power

400 - 500 hp

Power

298 - 373 kW

Torque

1450 - 1850 lb-ft

Torque

1966 - 2508 N•m

Certification

EPA 2021

Power

430 - 605 hp

Power

321 - 451 kW

Torque

1650 - 2050 lb-ft

Torque

2237 - 2779 N•m

Certification

EPA 2017

Power

400 - 500 hp

Power

298 - 373 kW

Torque

1450 - 1850 lb-ft

Torque

1966 - 2508 N•m

Certification

EPA 2017

Power

350 - 500 hp

Power

261 - 373 kW

Torque

1250 - 1700 lb-ft

Torque

1695 - 2305 N•m

Certification

EPA 2017

Power

320 - 400 hp

Power

239 - 298 kW

Torque

1150 - 1450 lb-ft

Torque

1559 - 1966 N•m

Certification

EPA 2018

Power

320 - 400 hp

Power

239 - 298 kW

Torque

1150 - 1450 lb-ft

Torque

1559 - 1966 N•m

Certification

EPA 2018

Power

250 - 320 hp

Power

186 - 239 kW

Torque

660 - 1000 lb-ft

Torque

895 - 1356 N•m

Certification

EPA 2018

1 - 12 of 18