1999 Land Rover Discovery 1 Repowered with Cummins R2.8

VEHICLE
- YEAR: 1999
- MAKE: Land Rover
- MODEL: Discovery 1
- BUILDER: Heritage Driven (Albuquerque, NM)
(Click here to download a printable poster from this Cummins Repower project.)
DRIVETRAIN
- Cummins Repower R2.8L Turbo Diesel Engine
- Mounts: Stock Land Rover bushings with Heritage Driven brackets
- Zero Gravity Performance GM 6L80e 6-speed automatic transmission TCM2650 with harness
- Standalone Transmission Controller
- 2500 rpm Stall Torque Converter
- Axis Industries R2.8 to Chevy LS Adapter Kit: PN 100052 Stock Land Rover transfer case LT230 - 1.22:1
- RW Performance Engineering LS to LT230 adapter Rear Axle Ratio: 3.54:1
SUSPENSION
- 2” lift Terrafirma coil springs
- FOX shocks 985-24-078 and 985-24-080
TIRES/WHEELS
COOLING SYSTEM
- Radiator: Heritage Driven proprietary radiator built by Ron Davis Radiators
- Fan: Dual 13” Spal electric fans
- Charge Air Cooler: CXRacing IC0002-C
MISCELLANEOUS
- Cummins AC compressor PN 5295582
- Landrover OE condenser
COOL STUFF
- Bumpers: RTE Slimline Front and Heavy Duty Rear
- Winch: Smittybilt PN 974950 with Synthetic line, 9500 lbs
- Roof rack: Front Runner PN KRLDT12L
- Final curb weight: 5100 lbs