X15 (Stage V)

Power

450 - 675 hp 336 - 503 kW

Torque

1600 - 2050 lb-ft 2169 - 2779 N•m

Certification

Stage V, EU Stage V

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Agriculture
Construction
Mining Engines
Rail Engines

Proven To Deliver.

Cummins X15 is an undisputed leader in its class. Cummins award-winning VGT™ Turbocharger sets the industry standard for reliability and durability while delivering exceptional throttle response. This, together with the Xtra-High Pressure Injection fuel system delivers 15 percent greater horsepower with 60 percent more torque rise than its predecessor.

The Diesel Oxidation Catalyst (DOC), Selective Catalytic Reduction (SCR) and a Diesel Particulate Filter (DPF) are all proven technologies that have been highly successful in customer applications since the Tier 4 Final engines were introduced. No significant changes are needed to meet Stage V emissions regulations.

Next-generation cooled Exhaust Gas Recirculation (EGR) is used in order to deliver clean, reliable operation at higher output levels and demanding duty cycles commonly found for equipment powered by an engine in this horsepower range.

X15 owners also benefit from Cummins Connected Diagnostics™, remote monitoring technology that wirelessly connects the user’s engine to product experts for instant analysis and recommended action the moment a fault code is generated on any piece of equipment equipped with a telematics.

X15 engines are available with Cummins Guidanz™ technology, which provides a seamless, process-guided package that streamlines the diagnosis and repair process, ensuring that the right parts, tools and support can be brought onsite to speed up repairs.

 

Specifications
Certification Level Stage V/Tier 4 Final
Displacement 14.9 liters
More Power 450-675 hp (336-503 kW)
More Torque 1600-2050 lb-ft (2169-2779 N•m)


To access our complete brochure library, click here.
Ratings
Engine Model Rated Power Output HP (kW) @ RPM Peak Torque LB-FT (N•M) @ rpm
X15 675 675 (503) @ 2100 2050 (2778) @ 1400
X15 650 650 (485) @ 2100 2050 (2778) @ 1400
X15 630 630 (470) @ 2100 2050 (2778) @ 1400
X15 625 625 (466) @ 1800 2050 (2779) @ 1400
X15 600 600 (447) @ 2100 2050 (2779) @ 1400
X15 600 600 (447) @ 1800 2050 (2779) @ 1400
X15 575 575 (429) @ 1800 1950 (2645) @ 1400
X15 550 550 (410) @ 2100 1950 (2644) @ 1400
X15 550 550 (410) @ 1800 1750 (2373) @ 1400
X15 535 535 (399) @ 2100 1950 (2645) @ 1400
X15 525 525 (391) @ 1800 1750 (2373) @ 1400
X15 500 500 (373) @ 2100 1850 (2508) @ 1400
X15 500 500 (373) @ 1800 1600 (2169) @ 1400
X15 472 472 (352) @ 2000 1700 (2305) @ 1400
X15 450 450 (336) @ 2100 1700 (2305) @ 1400
Efficiency
Performance

or