Woodward ToolKit Support Resource for Chinese Engine Products
Woodward Toolkit 支持资源
A service software application that works with L8.9GE5, B6.7G and ISG12G Cummins engines that use the Woodward Control System. This application is used to diagnose and troubleshoot engine problems, store and analyze historical information about an engine, and modify an engine's operating parameters. The Toolkit also enables professionals to download calibrations to an ECM.
此软件用于使用 Woodward 控制系统的 L8.9GE5, B6.7G 和 ISG12G 三款康明斯发动机。主要用于诊断和排除发动机故障,分析发动机历史信息,修改发动机运行参数等。Toolkit 也允许专业人员向 ECM 写入标定。
For support of these packages please call: +8610-59023215 or if you prefer support via email you can reach us at: [email protected]
相关文件如需支持,请拨打电话:010-59023215 或发送邮件至 [email protected]
Software Downloads
This software is not available on mobile. To download for your office or home computer, please return to this page from that device.