The Marine Component Software Download Tool will download software into the lever control stations, inboard joystick, throttle control processor modules, and thruster interface module used on Cummins Marine applications.
Note: For Cummins employees and distributors, request all software downloads from the Cummins Software Shelf, keyword search ‘ICP'.
In-Circuit Programmer (ICP) Application and USB Driver Download
File name: ICPWin_4p13.zip
File size: 19.4 MB
DOWNLOAD
Installation Instructions:
- Click on the link
- On the file Download window
a. Click Open to extract the program to a location on the computer.
b. Click Save and choose the file location to be extracted at a later time. - Double click on the extracted file to start the installation
Note: Administrative rights are needed to complete the installation
Additional Resources
Documents Available on QuickServe Online
- Master Repair Manual Bulletin 4358378
- Service Tools 326-022-001 Section 15
- Component Software Download Tool 326-015-074
- Component Software Management 326-015-075