Engines
The Cummins B4.5 Euro VI delivers 112-157 kW (150-210 hp) and 650-850 Nm of torque, providing strong, efficient performance for bus applications. Its compact 4 cylinder design offers excellent power density and installation flexibility, while sharing core components with the wider B Series platform to simplify integration and parts management. With a VGT turbocharger, high pressure common rail fuel system, and Cummins designed DPF/SCR aftertreatment, the B4.5 meets Euro VI emissions standards while delivering reliable, low cost operation across demanding duty cycles.
The Cummins B6.7H hydrogen engine delivers 216kW (290 hp) of power and 1200 Nm of peak torque, offering diesel-like performance with zero-carbon hydrogen fuel for 9-10 metre coaches and transit bus applications. Its familiar design and high parts commonality with existing diesel and natural gas engines simplify integration and support efficient parts management for mixed-fuel fleets.
The Cummins L9N natural gas engine produces 280-320hp (209-239kW) of power and 1356 Nm of peak torque, perfect for city bus operators who want to achieve lower emission levels, but need the performance and reliability of natural gas power. This engine operates on CNG or LNG fuel with a lower carbon footprint than diesel and is fully compatible with renewable natural gas (RNG) or biogas, offering the option of significant well to wheels emissions reductions.
The Cummins X10 Euro 7 delivers 239-336 kW (320-450 hp) and up to 2299 Nm of torque, providing strong, efficient performance for coach and inter-urban bus applications. Its advanced combustion system, VGT turbocharger, and compact design support Euro 7 compliance while improving responsiveness, durability and overall fleet efficiency.
NPROXX
AH425-35
NPROXX Type 4 high pressure hydrogen cylinders provide advanced hydrogen storage solutions, delivering lightweight, high strength performance for transport, infrastructure, and mobility applications. Backed by over 40 years of carbon fiber reinforced polymer (CFRP) expertise, these composite tank systems are engineered for demanding use cases, offering scalable storage up to 1000 bar for infrastructure and stationary solutions, 350 bar for heavy duty vehicles, and 700 bar for automotive applications.
Axles
The Meritor ProTec Independent Front Suspension (IFS) is based on the field-proven technology in our industry-leading independent suspensions and beam axles. Purpose-built for the most demanding applications and backed by our extensive heritage of delivering innovative on-highway, off-highway and specialty vehicle solutions for more than a century, the ProTec IFS is our answer to the suspension requirements of the bus industry.
Zero-emissions technologies
Experience the future of urban mobility with our zero-emissions eULFA (ultra-low-floor axle), engineered to enhance the accessibility and efficiency of low-floor transit buses. By eliminating steps and maximizing interior space, low-floor designs make boarding faster and easier for all passengers.