QSK50 Well Servicing Applications

Power

2000 - 2500 hp 1491 - 1864 kW

Torque

5805 - 7081 lb-ft 7871 - 9601 N•m

Certification

Tier 2 / Stage II, EPA Tier 2, EU Stage I

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Oil and Gas Engines
Well Servicing
Cummins QSK650 Engine for Well Servicing Applications

In demanding oil and gas applications, dependability is everything. That's where the superior uptime and productivity of the QSK50 makes the difference. Dependability makes the new QSK50 the right engine choice. Every time.

Its V-16 configuration offers up to 2500 horsepower (1864 kilowatts), an excellent choice for tough fracturing jobs with full-authority electronic controls that provide complete engine monitoring, automatic adjustment for peak performance and fuel efficiency, plus full diagnostics and prognostics.

Specifications

V-16, 4-Cycle, Diesel Engine

 

Bore  6.25 in (159 mm)
Stroke 6.25 in (159 mm)
Displacement  52.25 L (3066.4 cubic in)
Engine Power*  1400-2500 hp (1044-1864 kW)
Aspiration turbocharged / aftercooled
Frac Rig Weight**  12337 lb (5596 kg)
Coolant Capacity  42.5 gal (161 L)
Lube Oil Capacity  53.9 gal (204 L)
Rotation  Clockwise (viewed from the front of the engine)

 

* Rating dependent
** Weight is approximate and varies with options.



To access our complete brochure library, click here.
Ratings
Model Advertised Power BHP (kW) Peak Torque lb-ft (Nm) Emissions Certification Level
QSK50 2500 (1864) @ 1900 rpm 7081 (9601) @ 1500 rpm Tier 2
QSK50 2300 (1715) @ 1900 rpm 6514 (8832) @ 1500 rpm Tier 2
QSK50 2250 (1678) @ 1900 rpm 6300 (8542) @ 1500 rpm Tier 2
QSK50 2000 (1491) @ 1900 rpm 5085 (7871) @ 1500 rpm Tier 2
Efficiency
Performance

or