QSK50 DPM EPA Tier 4 Final

Power

1500 - 1900 hp 1119 - 1417 kW

Torque

lb-ft 0 N•m

Certification

EPA Tier 4F

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Oil and Gas Engines
Drilling
qsk50 t4

Cummins' QSK50 Tier 4 Final drilling power modules have been developed to meet the stringent measures introduced by the Environmental Protection Agency (EPA). Tier 4 Final emission standards, in comparison to Tier 3 and Tier 2, represent a significant step towards reducing nitrous oxides (NOx) and particulate matter (PM). Indeed, the QSK50 Tier 4 Final drilling power module produces 45% less nitrous oxides and 85% less particulate matter than its Tier 2 predecessor.

Building on the legendary K50 and subsequent Tier 2 QSK50 drilling power modules, the QSK50 EPA Tier 4 final drilling power modules are designed, developed, assembled and tested inhouse by Cummins. Every component from the engine to the alternator is built to provide optimum performance, reliability, and versatility for oil and gas drilling applications.

The QSK50 Tier 4 Final engine uses the Cummins MCRS Fuel System technology to deliver four ratings from 1,500bhp (1,119kWm) at 1,200rpm and 1,900bhp (1417kWm) at 1800rpm, while meeting US EPA Tier 4 Final Emissions standards. These engines are coupled with a form-wound alternator sized for drilling rig service with electrical ratings from 1,000kWe to 1,300kWe at 60Hz.

The complete drilling power module package is backed by Cummins service network and warranty, ensuring greater uptime availability and increased rig efficiency.

For more information, contact your local Cummins Distributor.

Additional relevant resources:

Specifications
General Specifications
Engine Type Cummins QSK50 T4F,
four-stroke diesel
Weight w/o radiator 32,000 lb (14,515 kg)
Bore 6.26 in (159 mm) Lube oil capacity 65 gal (246 liters)
Stroke 6.26 in (159 mm) Base design three-point mounting
Displacement 3,082 in3 (50.3 liters) Alternator Rotor design Two-bearing
Aspiration Turbocharged and aftercooled
Governor Electronic Alternator insulation Class H

 

Power Module Specification
Governor regulation class ISO8528 Part 1 Class G3
Voltage regulation, no load to full load

± 0.5%

Random voltage variation ± 0.5%
Frequency regulation Isochronous
Random frequency variation ± 0.25%


To access our complete brochure library, click here.
Ratings
Model Advertised Power
BHP (kW)
Hz Rating Emissions
Certification Level
QSK50 1,500 hp (1,118 kWm) @ 1,200 RPM 60 Tier 4 Final
QSK50 1,500 hp (1,118 kWm) @ 1,800 RPM 60 Tier 4 Final
QSK50 1,600 hp (1,193 kWm) @ 1,200 RPM 60 Tier 4 Final
QSK50 1,900 hp (1,417 kWm) @ 1,800 RPM 60 Tier 4 Final

 

Efficiency
Performance

or