Pilot Croatia
Marine

Colnago 45 Pilot: Dedicated to Versatility

by Alan Haig-Brown

It has been said that if you want a versatile, practical, and safe boat, go to an islander. With multiple generations on the Isle of Škoj in the Adriatic off the Croatian city of Split, Luka, the youngest of the Colnago family, is a noted designer and builder. His latest work, the Colnago 45 Pilot, is one of his most versatile yet.

A lot of Luka's boats are high-end, high-speed, pleasure and touring craft, but islands also need practical working boats. To that end, the Colnago Shipyard, on the mainland near Split, is currently building a pair of multi-purpose boats for marine work. 
 

pilot interior

The shipyard, like the design company, is owned by the Colnago family under Pakleni otoci d.o.o. The Croatia-inspired boats are being built for Trading Neptuno Agencia Naviera. The Ecuadorean-based company provides ships with agency services and husbandry services, including launch services and crew changes for visiting ships. These services are often delivered at small Ecuadorian ports similar to those found in coastal Croatia.
 

pilot render 1The new boats will be 13.04-meters long with a 4.14-meter beam and a 2.04-meter depth of hull. The main engines are a pair of Cummins QSB6.7, each delivering 480 HP to Twin Disc ZF Series gear boxes and turning conventional propellers. This system will give the boat a comfortable 27-knot cruising speed at half-load in calm waters. With 100 percent of the engine power the boat is expected to exceed 33 knots.

Pilot render 2The primary function of the vessel will be to transfer pilots to and from ships arriving and departing from Ecuadorian ports. The all-weather boat can serve a lot of roles by acting as an agent for ships. The Colnago 45 Pilot will also be fitted out for quick deployment such as medical evacuation, search and rescue, as well as surveillance and patrol in coastal and inshore waters.

pilot render 3With seating for up to six passengers, the boat will normally be operated by a two-person crew. It will carry two 750-liter fuel tanks and a 150-liter potable water tank. Delivery of the pair is scheduled for August 2020. 

  
Illustrations courtesy of Pakleni otoci d.o.o.

For further information:
 
Ivana Hot mag.ing.nav.mech. 
Pakleni otoci d.o.o.
Držićeva 21,
21 000 Split
mob: +38591 881 66 00
Email: [email protected]
 

Goran Milavic, dipl.ing.
Assistant General Manager
Cummins Adriatic d.o.o.
mob: +385(0)91 1244109
tel: +385(0)21 668647
fax: +385(0)21 668648
Email: [email protected]
 

Michel Kozulic
Recreational Marine Leader - Europe
Cummins Marine
Mobile Phone : +33 620 072 602
Office Phone : +33 556 347 523
Email : [email protected]
 

Jennifer McQuilken
Global Marketing Communications Leader, Marine and Oil & Gas
Cummins Inc.
4400 Leeds Ave. Suite 300 
Charleston, SC 29405
+1 843-696-9534 (call/text/WhatsApp)
Email: [email protected]

 
Alan Haig-Brown
A. Haig-Brown & Assoc. Ltd.
Bangkok, Thailand
Vancouver, Canada
Canada Phone: 604 377 1577
Thai Phone: 66 (0)8 5347 6206
E-mail: [email protected]
Web: www.haigbrown.com

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...