CFP11E fire pump drive engine

CFP11E

Power 345 - 401 hp
257 - 299 kW
Displacement 660 cu in (10.8 L)
Certification EPA Tier 2

This CFP11E model was one of the first electronic-controlled engines and has been one of the mainstays to the product line since its Cummins Fire Power inception.  Every Cummins 11L engine is designed to go the distance, with heavy-duty components that have been proven in hundreds of applications around the world. 

Click Here to Request a Quote

Emissions: EPA/CARB Tier 2

Engine Type: 4 Cycle; In-Line; 6 Cylinder  

Aspiration: Turbocharged and Charge-air cooled  

Displacement: 660 in3 (10.8 L)  

Rotation: Counterclockwise from flywheel end

Model Name Engine Type Aspiration Displacement Rotation Certification Power Min (Hp) Power Max (Hp) Spec Sheet
CFP11E-F20 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 660 cu in (10.8 L) Counterclockwise from flywheel end EPA Tier 2
345
401
CFP11E-F20 Spec Sheet
  • Advanced Combustion Technology - Optimized injector tips and a reshaped steel piston bowl improve fuel economy and emissions control.
  • Steel-topped Articulated Pistons - Handle higher cylinder temperatures for improved fuel economy and emissions control.
  • Patented Mid-stop Cylinder Liners - Resist cavitation, extend life-to-overhaul.
  • Improved Camshaft Design - Exhaust valve lobes designed to improve wear tolerance and injector lobe profile revised to optimize injection.


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.