CFP59 fire pump drive engine

CFP59

Power 100 - 188 hp
75 - 140 kW
Displacement 359 cu in (5.9 L)
Certification EPA Tier 1

The CFP59 engine is built to last. With over 12,000 installations worldwide, the painstaking attention to detail in the design makes this engine reliable and durable. It'll be on the job, ready to start every day for years to come.

Click Here to Request a Quote

Emissions: Non-certified

Engine Type: 4 Cycle; In-Line; 6 Cylinder

Aspiration: Turbocharged and After-cooled

Displacement: 359 in3 (5.9 L)

Rotation: Counterclockwise from flywheel end

Model Name Engine Type Aspiration Displacement Rotation Certification Power Min (Hp) Power Max (Hp) Spec Sheet
CFP59-F10 4 Cycle; In-Line; 6 Cylinder Turbocharged and After-cooled 359 cu in (5.9 L) Counterclockwise from flywheel end EPA Tier 1
100
188
CFP59-F10 Spec Sheet
CFP59-F15 4 Cycle; In-Line; 6 Cylinder Turbocharged and After-cooled 359 cu in (5.9 L) Counterclockwise from flywheel end EPA Tier 1
100
188
CFP59-F15 Spec Sheet
CFP59-F20 4 Cycle; In-Line; 6 Cylinder Turbocharged and After-cooled 359 cu in (5.9 L) Counterclockwise from flywheel end EPA Tier 1
100
188
CFP59-F20 Spec Sheet
CFP59-F25 4 Cycle; In-Line; 6 Cylinder Turbocharged and After-cooled 359 cu in (5.9 L) Counterclockwise from flywheel end EPA Tier 1
100
188
CFP59-F25 Spec Sheet
CFP59-F40 4 Cycle; In-Line; 6 Cylinder Turbocharged and After-cooled 359 cu in (5.9 L) Counterclockwise from flywheel end EPA Tier 1
100
188
CFP59-F40 Spec Sheet
CFP59-F50 4 Cycle; In-Line; 6 Cylinder Turbocharged and After-cooled 359 cu in (5.9 L) Counterclockwise from flywheel end EPA Tier 1
100
188
CFP59-F50 Spec Sheet
  • Parent Bore Cylinder Block - Designed for reduced noise and increased durability. Built to handle high pressures.
  • Wastegated Turbocharger - Designed by Cummins Turbo Technology, Holset® wastegated design optimizes operation across the torque curve with better low-speed performance and high-speed boost.
  • Plateau-honed Cylinder Liners – reduce frictional losses, oil consumption, and emissions of internal combustion.
  • Forged Steel Camshafts and Crankshafts - Enhance durability and reliability.


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.