cfp5e

CFP5E

Power 84 - 150 hp
63 - 112 kW
Displacement 272 cu in (5.9 L)
Certification EPA Tier 3

The CFP5E features a cast-iron parent bore block structurally-designed to reduce noise and increase durability. One of the Cummins fire pump drive engines that offers flexibility to owners with its electronic-controlled Variable Speed Pressure Limiting Control (VSPLC) option.

Click Here to Request a Quote

Emissions: EPA/CARB Tier 3

Engine Type: 4 Cycle; In-Line; 4 Cylinder

Aspiration: Turbocharged and Charge-air cooled

Displacement: 272 in3 (4.5 L)

Rotation: Counterclockwise from flywheel end

Model Name Engine Type Aspiration Displacement Rotation Certification Power Min (Hp) Power Max (Hp) Spec Sheet
CFP5E-EVS-F10 4 Cycle; In-Line; 4 Cylinder Turbocharged and Charge-air cooled 272 cu in (4.5 L) Counterclockwise from flywheel end EPA Tier 3
84
150
CFP5E/EVS-F10 Spec Sheet
CFP5E-EVS-F20 4 Cycle; In-Line; 4 Cylinder Turbocharged and Charge-air cooled 272 cu in (4.5 L) Counterclockwise from flywheel end EPA Tier 3
84
150
CFP5E/EVS-F20 Spec Sheet
CFP5E-EVS-F30 4 Cycle; In-Line; 4 Cylinder Turbocharged and Charge-air cooled 272 cu in (4.5 L) Counterclockwise from flywheel end EPA Tier 3
84
150
CFP5E/EVS-F30 Spec Sheet
CFP5E-EVS-F40 4 Cycle; In-Line; 4 Cylinder Turbocharged and Charge-air cooled 272 cu in (4.5 L) Counterclockwise from flywheel end EPA Tier 3
84
150
CFP5E/EVS-F40 Spec Sheet
CFP5E-EVS-F50 4 Cycle; In-Line; 4 Cylinder Turbocharged and Charge-air cooled 272 cu in (4.5 L) Counterclockwise from flywheel end EPA Tier 3
84
150
CFP5E/EVS-F50 Spec Sheet
  • High Pressure Common Rail (HPCR) Fuel System with Full-Authority Electronic Controls - Delivers high injection pressure (1600 bar) for improved performance and fuel efficiency at every rpm. Electronic controls deliver critical information for controlling costs, reducing maintenance, and seamless integration with other components.
  • In-Cylinder Combustion Technology - Meets emissions standards without external components.
  • Parent Bore Cylinder Block - Designed for reduced noise and increased durability. Built to handle high pressures.
  • Directed Piston Cooling - Extends lifespan with lower piston temperatures.
  • Wastegated Turbocharger - Designed by Cummins Turbo Technology, Holset® wastegated design optimizes operation across the torque curve with better low-speed performance and high-speed boost.
  • Centered Injectors with Symmetrical Piston Bowls - Improved airflow and even fuel dispersion provide increased power, improved transient response, and reduced fuel consumption on 16-valve versions of the QSB engine.
  • Two-Stage Fuel Filter - Provides a balanced level of particle separation to maximize fuel filter life and protect vital fuel system components.
  • Rear Gear Train - Significantly lowers noise output to meet worldwide noise emission standards.
  • Wider Camshaft Lobes and Larger Tappet Wear Surface - Enhance durability and reliability.


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.