Looking for Support? Click Here

The License Configuration Tool (LCT) is a separate application from INSITE that handles all of the tool licensing for INSITE. Ability to Activate, Repair, Revalidate and Transfer Licenses. The LCT can be launched from inside INSITE through the “Manage License(s)” tab or opened from the Cummins Folder on the start menu.
Note: Insite tool required as a pre-requisite

 

 

Software Downloads

The latest version License Configuration Tool is version 1.12.0.17
Compatible with Windows 7 32-bit and 64-bit, Windows 8.X 32-bit and 64-bit and Windows 10 32-bit and 64-bit

This download contains the needed files to run LCT without INSITE being installed.

Installations upgrade capability:
  • Upgrade from Cummins License Configuration Tool

File Name: LCT1.12.0.17.zip (Size: 115 MB)

DOWNLOAD

This software is not available on mobile. To download for your office or home computer, please return to this page from that device.

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.