Looking for Support? Click Here

The JOYSTICKCONFIG-SERVICE is a program that is used with the Cummins Inboard Joystick to upload and download personality files into a vessel’s joystick. A vessel’s joystick comes with a preloaded tuned personality from the factory. When installing a new Inboard Joystick, it is necessary to load the most current personality for the vessel using the JOYSTICKCONFIG-SERVICE program.

Software Downloads

Note: For Cummins employees and distributors, request all software downloads from the Cummins SoftwareShelf, keyword search 'joystick'.

Additional Resources

Download/installation links on QuickServe Online

 
Documents Available on QuickServe Online

  • Master Repair Manual Bulletin 4358378
  • Vessel Configuration Tool Procedure 326-015-042
  • Managing Vessel Personalities Procedure 326-015-044
  • Service Tools 326-022-001 Section 15

File Name: Joystick_Config_Service_Tool_rev1.zip (Size: 4.0 MB)
DOWNLOAD

Installation Instructions:

  1. Click on the link above.
  2. On the File Download window:
    a. Click Open to extract the program to a location on the computer.
    b. Click Save and choose the file location to be extracted at a later time.
  3. Double click on the extracted file to start the program.

File Name: CDM%20v2.08.30%20WHQL%20Certified%20for%20Windows%208.1.exe (Size: 1.8 MB)
DOWNLOAD

Installation Instructions:

  1. Click on the link above.
  2. On the File Download window:
    a. Click Open to extract the program to a location on the computer.
    b. Click Save and choose the file location to be extracted at a later time.
  3. Double click on the extracted file to start the program.

Note: Administrative rights are needed to complete the installation.
 

PC Configuration Requirements
Component Recommended Minimum Requirements to Install
Platform: INTEL & AMD (32bit or 64bit) INTEL & AMD (32bit or 64bit)
Operating System: Windows 8 32-bit Windows® 7 32-bit
Note: Windows 7 Virtual PC and XP Mode are not supported
Processor: 2.1 GHz or greater dual-core 2 GHz
RAM: 4 GB or greater Windows 7 - 2GB
Hard Drive: 2 GB or greater available disk space 2 GB available disk space
Media device (needed for installation in most cases and INCAL): Dual Layer - Double Density DVD-ROM DVD-ROM (may be internal or external as needed for installation)
Display: **Minimum Resolution 1024 x 768 **Minimum Resolution 1024 x 768
Keyboard: 101-Key Enhanced 101-Key Enhanced
Pointing Device: Windows Compatible Device Windows Compatible Device
Multimedia: PCs that will be used for Virtual College training will require multimedia and sound capability Any Windows Compatible Sound Device
Other Software: Adobe Acrobat Reader v9.0 or higher Acrobat Reader 9.0 or higher
Microsoft .NET Framework 4.0 Microsoft .NET Framework v4.0
Printer(optional): Windows Compatible Device Windows Compatible Device
Internet connection (optional for updates and QSOL): DSL / Broadband high-speed DSL / Broadband high-speed
Available Ports: 2x USB 2.0 See datalink adapter manufacturer for port specifications.
  ** Dual Monitor Displays are not supported
  All Software section defines the level of PC Hardware required to run all of these applications.
  Minimum installations will limit performance. For optimal performance use the recommended hardware or better.

This software is not available on mobile. To download for your office or home computer, please return to this page from that device.

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.