The Marine Component Software Download Tool Kit is used to download software into the lever control stations (2 and 4 button), inboard joystick, throttle control processor modules (EEC3 and EEC4) and the thruster interface module used on Cummins Marine applications.
This device can be used with Cummins Marine Controls to reflash a component when needed. For complete details and component software download process, refer to QuickServe Online Procedure 326-015-074. The Component Software Download Tool Kit part number 5299795 is required.