Stavanger, Norway


Cummins will attend ONS 2018, taking place on 27-30th August in Stavanger, Norway.

Cummins provides durable, dependable diesel engines for the commercial marine industry. Our power systems are developed with Cummins manufactured engines, alternators, turbochargers, filtration and emissions solutions components and supported by a large, global parts and service network. This is why Cummins is uniquely positioned to provide a total solution to our marine customers.

On at ONS display will be both the Cummins QSK19 and QSM11 Marine engines. We offer a complete line of propulsion and auxiliary marine engines from 6.7 to 95 litres for the commercial marine market. 

QSK19 
Designed to withstand the challenging conditions commercial marine operators often face

  • Propulsion 373-597 kW | 500-800 hp
  • Auxiliary 433-526 kW (50 Hz)

QSM11
Quiet and fuel efficient operation from innovative four-cycle design

  • Propulsion 220-526 kW | 295-705 hp
  • Auxiliary 265 kW (50 Hz)

Cummins is able to offer customers customized marine generator set packages built with any Cummins auxiliary marine engine. The Cummins QSM11 and QSK19 marine engines are two of the engines that could be used to create a customized marine generator set package, for more information visit our Marine Auxiliary engines page.


Book your tickets for ONS here.
 

Stay Connected with Cummins
cumminseurope.com | @CumminsEurope

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.