Trondheim

Cummins will attend Nor-Fishing 2018, taking place on 21st – 24th August in Trondheim. 

At Nor-Fishing, Cummins will present our QSB 6.7 marine cutaway engine. This unique display engine provides our visitors with a visual demonstration of how the QSB 6.7 engine works on the inside.

The Cummins QSB 6.7 Marine Engine provides performance that is driven through a perfectly matched turbocharger and a new 24-valve cylinder head that delivers industry-leading power density.

  • Propulsion Variable Speed Ratings - 169 - 405 kW (227 – 542 hp)
  • Auxiliary Fixed Speed Rating - 98 - 210 kW (132 – 282 hp) 
  • Emissions - IMO Tier II

Cummins Marine offer a complete line of propulsion and auxiliary engines starting with the QSB 6.7 right through to QSK 95. All are designed specifically for challenges of commercial, government and recreational marine applications. 

Cummins is able to offer customers customised marine generator set packages built with any Cummins auxiliary marine engine. The Cummins QSB6.7 marine engine is one of the engines that could be used to create a customised marine generator set package, for more information visit our Marine Auxiliary engines page.

Register now for your visitors badge for Nor-Fishing 2018.
 

Stay Connected with Cummins
cumminseurope.com | @CumminsEurope

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.