Vigo, Spain

Come and talk to us about Powering Your Vessel with Cummins at Navalia in Vigo, Spain.

On display on stand A45 is our QSK95 Marine Engine. The newest and most powerful Cummins engine for the marine market offering a power output previously exclusive to medium-speed marine engines with power ratings from 2386 kW (3200 hp) to 3132 kW (4200 hp) for propulsion, auxiliary, generator and diesel electric applications. The QSK95 brings the advantage of a lower capital cost, a more compact installation and exceptional fuel efficiency when compared to other engines in this class.  Click here to read about the First Passenger Ferry to Receive Cummins QSK95 Propulsion Power

Next to the QSK95 is a 6B-CP C Power Marine Genset Cummins Marine generator set with a 6BT5.9-D(M) engine and STAMFORD UCM274E alternator. Cummins are able to offer customers customized marine generator set packages built with any Cummins auxiliary marine engine. For more information visit our Marine Auxiliary page.

Register for a free visitors pass to Navalia International Shipbuilding Exhibition: https://www.navalia.es/en/visitors/why-you-should-visit-navalia 

 

Stay Connected with Cummins

cumminseurope.com | @CumminsEurope

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.