Messe Düsseldorf, Germany
Hall 9 | Stand No. 9C38
Going to Dusseldorf? Visit us in hall 9 to see our stunning QSK60 show engine on display.

The QSK60 highlights the superbly engineered design of Cummins marine engines that provide reliable power to ensure your life on the water is as carefree and comfortable as life on land.
The Cummins QSK60, the first Cummins engines to receive IMO III certification, is available for a wide range of marine applications including luxury yachts. The power rating for the QSK60 is from 783 kW (1050 hp) to 2013 kW (2700 hp). Cummins QSK60 emphasises why reliability is so important when you are enjoying sailing with your family and friends. You need a power solution that provides assurances, dependability, resilience, and the best global support. This make Cummins’ engines and generators the single choice for your boats and yachts. So, no matter if you use your boat a few times a year or every day, Cummins keeps you Always On with wide range of marine power systems for auxiliary and propulsion applications so you can focus on having a fun and safe day on the water.
For 100 years, Cummins has provided dependability and performance to marine operations around the world. Cummins offers a complete line of propulsion, generator and auxiliary power solutions designed specifically for recreational marine applications. Our marine solutions are developed with you and your customers' needs in mind – from low total cost of ownership, to safe and reliable operations.
Partner with Cummins to power your boats, from 10m center consoles to superyachts. Talk to us at Boot Dusseldorf Boat Show and visualise your dream!