Online Webinar

Join Cummins Global Technical Advisor Hassan Obeid, as he reviews Paralleling Power System Design Considerations and System Level Control on August 22, 2019 at 1:00pm central.  This one hour webinar course will provide an overview of power systems design and covers when and how a system level control fits in the power system. System level control reliability will be explored while Mr. Obeid reviews paralleling and control strategies employed to eliminate potential single points of failure. This course also covers the elements to consider for designing paralleling systems, automatic transfer switches, grounding, and protection.  

After completing this course, participants will be able to:

  • Discuss the major differences between switchboards and switchgear (UL891 and UL 1558)
  • Describe transfer switch design considerations in a power system scheme  
  • Describe the functionalities and applications of a system level control and how it fits in a power system
  • Discuss protection and ground fault considerations 

Register for this event here

Mr. Obeid has been with Cummins since 2007 in a variety of roles including power systems design engineering, project engineering and applications engineering. Mr. Obeid has designed power systems involving switchgear, controls, transfer switches, generator sets and remote monitoring. He has developed and conducted technical power seminars on several topics and products involving paralleling, grounding, power systems and controls. Mr. Obeid led the switchgear design for the BEAR 800kW Mobile Power Unit for the Air Force. He received his bachelor's degree in Computer Science and master's degree in Electrical Engineering from Minnesota State University, Mankato.

Cummins Power Generation’s PowerHour is a series of dynamic webinars developed especially for consulting engineers who would like to increase their technical knowledge. By attending the regularly-scheduled 60-minute sessions on topics related to designing and specifying onsite power systems, you’ll pick up the same type of information you would by attending seminars or conferences, but in a more convenient format. With attendance participants will receive 1 hour of continuing education credits. 

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.