- ,

Southampton, UK

Cummins will attend Britain’s best-loved boating festival Southampton Boat Show. The 50th Southampton Boat Show will start on 14th September. 

On display at Southampton Boat Show will be:

QSB6.7

Rating: 184 - 405 kW | 247 - 542 hp

  • Quiet operation, including an 80-percent reduction in noise at idle, is one of the many benefits from the common-rail fuel system
  • Enhanced sociability from the high-pressure common-rail design virtually eliminates smoke and improves the whole boating experience
  • Maximise vessel performance and access comprehensive vessel diagnostic information via SmartCraft® electronics

QSB6.7 with Konrad

Sterndrive propulsion package for 230 - 550 hp power range for Cummins QSB series engines. Available to commercial, recreational and military applications

Available QSB6.7 rating for Konrad 600 Series Package

Features and benefits include:

  • Input torque up to 1187 Nm at Max engine rpm
  • Transmission option s direct couple or remote engine coupling
  • Superior shifting; heavy rated hydraulic transmission
  • Integrated steering
  • Improved corrosion resistance
  • Heavy housing can be rebuilt

QSC8.3

Rating: 368 - 441 kW | 493 - 592 hp

  • Unmatched performance from industry-leading power density on this four-valve-per-cylinder engine
  • Increased durability from innovative engine design characteristics
  • Improved fuel economy and sociability from the high-pressure common-rail fuel system
  • Maximise vessel performance and access comprehensive vessel diagnostic information via SmartCraft® electronics

Cummins Inboard Joystick
 
The Cummins Inboard Joystick is a docking system designed specifically for use with traditional inboard engines and transmissions.
Inboard joystick advantages: 

  • Inboard Simplicity
  • Minimum components
  • Confidence at the helm
  • Engines, controls, harnessing, thrusters and Cummins supplied thruster tubes supported and warranted by Cummins.


C Command

Cummins offers C Command, a modular panel system with a selection of display options designed to help marine operators protect and enhance engine performance and manage costs.

Onan Marine Generator

Alongside our new marine engines, will be the 22.5 kW ONAN Marine generator. Our marine product portfolio includes marine generators from 4 to 1240 kWe. Cummins marine diesel generators provide quiet, reliable power for many recreational marine applications. To determine which generator model is best for you, start by estimating your power needs using our generator sizing tool.

Click here to purchase tickets for Southampton Boat Show

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.