Hannover, Germany
Experience Cummins’ new line of lithium ion batteries at The Battery Show Europe 2018 in Hannover, Germany 15-17th May.
Our state-of-the-art lithium ion battery portfolio will be showcased at booth #545, including the BP74E, BP35E, BM44E and BM20E (pictured below). These Cummins-designed and built batteries utilize Li-ion technology with a high energy density and proprietary control technology maintaining a high battery performance for a longer zero emission range. The modular design allows the system to be scaled and aligned with the capability and duty cycle of the application.
Allan Patterson from @Cummins will be speaking at The Battery Show:
- Wednesday 16th at 16:30 (CEST Central European Summer Time) on Engineering High Performance HEV Batteries from Cell to Pack
- Thursday 17th at 11:20 (CEST Central European Summer Time) on Advancing EV Powertrain Design in Commercial Vehicle Applications.
Register now for a free trade fair pass to Europe’s largest trade fair for advanced battery and H/EV technology: https://registration.n200.com/survey/2l21nfecupxg1/register