Fueling Stations

Fueling a
New Generation

Cummins compact and modular electrolyzers are powering cleaner vehicles at hydrogen fueling stations worldwide. Offering solutions everywhere from Los Angeles to Brussels and beyond. On-site, on demand, and with the power to decarbonize—Cummins technology is helping to drive the transition away from carbon fuels.

On-Site Hydrogen Generation for Refueling Stations

Cummins electrolyzers enable fast, quiet and safe hydrogen refueling for cars, vans, trucks, buses and even ships. Designed with advanced electrolysis technology that splits water into hydrogen and oxygen, our technologies can help unlock a cleaner, more sustainable future. 

 

Hydrogen capacities range from 20 kg to over 1,000 kg per day, dispensed at 350 or 700 bar—that’s enough hydrogen to power 32 fuel cell buses for 350km, or 1,000 fuel cell cars for 100km every day! Modular stacks can be scaled for even higher outputs to service the largest fleets. And when used with renewables, there’s no carbon footprint.
 

That’s enough hydrogen to power 32 fuel cell buses for 350km, or 1,000 fuel cell cars for 100km, every day!

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.