Overhaul engine kit
Add new life to your engine

When it’s time for a comprehensive engine rebuild, choose a Cummins NOW® overhaul. A complete teardown and inspection of key components ensures the correct reuse/replacement decisions are made. Only Genuine Cummins new and ReCon® parts are used as replacement components, and Cummins certified technicians perform the work. To top it off, you get a nationwide warranty good for up to 3 years depending on the coverage you choose.

Cummins NOW warranty offers these exclusive features and benefits:

  • Extended coverage on replaced and inspected parts
  • Coverage options of 2 or 3 years depending on terms and conditions of warranty
  • 100% coverage on parts and labor
  • Travels with you throughout the U.S. and Canada
  • Transferable to next owner at no additional charge
  • No deductibles required
  • Increases the resale value of your equipment

Covered replaced parts

 

Heavy-Duty

Coverage

  • 2 Years / 200,000 miles (321,870 km) / 7,200 hours

Parts

  • Main Bearings
  • Connecting Rod Bearings
  • Pistons and Rings
  • Cylinder Liners
  • Necessary Seals and Gaskets
  • Thermostat
  • Cylinder Head(s)
  • Lube Filter Bypass Assembly

 

Heavy-Duty

Coverage

  • 3 Years / 300,000 miles (482,800 km) / 10,800 hours
  • (Applicable only with purchase of ELITE overhaul kits)
  • Applicable only with purchase of ELITE overhaul kits. For 3-year coverage on ISX12 G and ISX12N engines, turbocharger and EGR cooler are also required replacement parts.

Parts

  • All Parts Listed Above +
  • Lube Pump
  • Water Pump
  • Fuel Pump Body (15L only)
  • Barrel and Plunger (15L only)
  • Pump Tappet (15L only)
  • Connecting Rods
  • Fuel Injectors
  • Injector Fuel Supply Connector

 

Medium-Duty

Coverage

  • 2 Years / 100,000 miles (160,930 km) / 3,600 hours
  • 3 Years / 150,000 miles (241,400 km) / 5,400 hours

Parts

  • Main Bearings
  • Connecting Rod Bearings
  • Pistons and Rings
  • Cylinder Liners (excludes B family)
  • Necessary Seals and Gaskets
  • Thermostat

 

Covered parts eligible for reuse after inspection

  • Cylinder Block
  • Crankshaft
  • Camshafts and Bushings
  • Connecting Rod Assemblies
  • Rocker Lever Assemblies
  • Cylinder Head Cap Screws
  • Lubricating Oil Pan (corrosion not covered) & Suction Tube
  • Intake Manifold
  • Exhaust Manifold
  • Push Tubes/Rods
  • Piston Cooling Nozzles
  • Valve Crossheads
  • Cylinder Head(s) (Mandatory replacement for Heavy Duty)

Optional covered parts

If these components are replaced during your NOW overhaul, they’ll receive extended coverage at no additional charge:

  • Fuel Pump
  • Water Pump
  • Lube Oil Pump
  • Air Compressor
  • Starter
  • Alternator
  • Accessory Drive
  • Injectors
  • Complete Turbocharger
  • Vibration Damper
  • Short Block
  • Long Block

NOW® Coverages

x15 heavy-duty engine

Heavy-Duty engines

  • NOW 2 years / 200,000 miles (321,870 km) or 7,200 hours
  • NOW 3 years / 300,000 miles (482,800 km) or 10,800 hours

Available for these on-highway and industrial heavy-duty engines in the United States and Canada:

M Celect/Celect Plus, ISM, N14 Celect/Celect Plus, NH/NT, ISX12 G, ISX12N, ISX, X12, X15 and QSX engines.

Quote An Overhaul With a NOW Warranty
ISB medium-duty engine

Medium-Duty engines

  • NOW 2 years / 100,000 miles (160,930 km) or 3,600 hours
  • NOW 3 years / 150,000 miles (241,400 km) or 5,400 hours

Available for these on-highway and industrial heavy-duty engines in the United States and Canada:

B, B6.7, ISB, QSB, C, ISC, QSC, ISL, QSL, ISL G, L9, L9N engines 

Quote An Overhaul With a NOW Warranty
2013sb and 2017sm
NOW® aftertreatment warranties

We also offer NOW® warranties on Cummins Ultimate Aftertreatment Service Kits for select engines. These warranties must be combined with the purchase of a NOW engine overhaul or ReCon® engine extended coverage of equal or greater duration. Quick and Premium Aftertreatment Service Kits are not eligible. The warranty covers all parts in the kit, requires all parts be installed and does not provide coverage for replacement parts outside of the kit. An exception is the Selective Catalytic Reducer (SCR). If an SCR is purchased and installed and all other NOW aftertreatment requirements are met, the SCR will also receive coverage.


ISX15

EPA 2010 (CM 2250), EPA 2013 (CM2350)

Coverage

  • 2 Years / 200,000 miles (321,870 km) / 7,200 hours

Parts

  • Inlet / Outlet Gaskets and Clamps
  • DPF
  • DPF Gaskets and Clamps
  • DEF Injector
  • DEF Injector Gasket
  • DEF Pump Filter
  • Differential Pressure Sensor
  • Temperature Sensor
  • NOx Sensor, Aftertreatment Out
  • NOx Sensor, Engine Out
  • Thermal Isolator (CM2250 Only)

ISL / L9

EPA 2010 (CM 2250), EPA 2013 (CM2350)

Only for transit buses with Gillig, New Flyer and Novabus chassis

Coverage

  • 2 Years / 100,000 miles (160,930 km) / 3,600 hours

Parts

  • Inlet / Outlet Gaskets and Clamps
  • DPF
  • DPF Gaskets and Clamps
  • DEF Injector
  • DEF Injector Gasket
  • Doser Module
  • Differential Pressure Sensor
  • Temperature Sensor
  • NOx Sensor, Aftertreatment Out
  • NOx Sensor, Engine Out
  • DOC Wiring Harness