Lubricants & Coolant

The Only Engine Oil Recommended & Endorsed by Cummins

 

Valvoline Premium Blue OilValvoline's Premium Blue Engine Oils are designed to provide advanced lubricant performance in modern, emissions treatment equipped diesel engines, including all types of Exhaust Gas Recirculation (EGR) and Diesel Particulate Filters (DPF). When used in conjunction with Ultra-Low Diesel Sulfur fuel, this product technology offers a long-life, extended drain capable, balanced formulation which helps maximize engine durability as well as after-treatment cleanliness.

Valvoline's Premium Blue Engine Oil is endorsed by Cummins and has been tested extensively by Cummins in stationary and EGR on-road engines, including engines powered by diesel as well as engines equipped with DPFs. It is tested and approved against industry standard specifications such as SAE, TMC and CES.

Additional product benefits include:

  • Advanced soot control and cold start protection
  • Valvetrain wear protection and reduced oil filter restriction at high soot levels
  • High temperature deposit control, including single and two-piece pistons, and ring/liner wear protection
  • Higher TBN level and TBN retention for long-life performance
Product name Performance levels Pack size (liter) Suitable Vehicles
Premium Blue 8100
MSDS
API CJ-4 4, 20 Vehicles equipped with emissions treatment including DOC, DPF, SCR, CPF to meet international emissions standards (Euro 4,5,6, Tier 4F)

Cummins engine equipped vehicles of Daewoo Bus and Tata Daewoo and heavy-duty trucks of international brands including Scania, Volvo, MAN, and Iveco
Premium Blue 7800
MSDS
API CI-4 4, 20, 200 Cummins engine equipped dump trucks, tractors, cargo trucks, and vehicles of Tata Daewoo and Daewoo Bus

High-load, low/high speed vehicles, turbochargers, and EGR-equipped heavy construction equipment and heavy-duty vehicles

Avoid Costly Repairs and Downtime.

Fleetguard CoolantEstimates project that over 40% of total engine repair costs are related to problems that originate in the cooling system. Repairs are costly and create unnecessary downtime that affects equipment operations and customer deadlines. Fleetguard™ cooling system products provide unmatched protection with an easy maintenance program so that you can keep your engines running longer and stronger.

Unmatched Protection - In addition to providing superior freeze and boil over protection, Fleetguard products protect your engine from the most damaging cooling system problems, including:

  • Scale
  • Corrosion
  • Liner pitting

Fleetguard coolants are manufactured to the highest standards and meet the performance specifications of all major OEMs. You can depend on Fleetguard cooling system products to provide unmatched protection to your engine.

Easy Maintenance - Fleetguard cooling system maintenance is as simple as 1, 2, 3.

  1. Fill with the lifetime coolant that meets your needs.
  2. Maintain additive levels at regular service intervals with liquid additives or chemically charged filters.
  3. Test with Fleetguard test tools and maintain as needed.

One Stop Shop - Our comprehensive line of cooling system products includes everything you need to ensure an easy, trouble-free cooling maintenance program:

  • Fully formulated heavy-duty antifreeze/coolants
  • Extenders and Supplemental Coolant Additives (SCAs)
  • Cooling system cleaners
  • Water filters – standard and extended service
  • Field and laboratory testing

All Fleetguard coolants and coolant additives are compatible with all other coolants available and are suitable for use in all diesel, gasoline, and natural gas engines.

Your local Cummins Sales and Service Korea branch is the source for your cooling system needs. We stock a variety of the most used products in Fleetguard's comprehensive line, offering a unique competitive advantage to help your bottom line.

For more information, contact the nearest Cummins Sales and Service Korea location.

Find Locations Get Assistance

Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.