RC-23-160™ Single Rear Drive Axle

Product Availability

North America, Latin America

Applications

CDBS Bus and Coach
RC-23-160 rear drive axle

The RC-23-160 rear drive axle for small transit buses and motorcoaches delivers the same proven durability as the 160™ series axle, which has millions of over-the-road miles in Class 8 applications. The RC-23-160's Quiet Ride® gearing offers the rideability that passenger-carrying services demand. For smaller transit buses and motorcoaches, the R-160 series axle delivers the same proven durability, performance, reliability and ease of maintenance that has made our axles the industry standard.

Features & Benefits

  • Hypoid gearing offers longer life, strength, durability and quieter operation
  • Rigid differential case delivers extreme durability
  • Unitized oil seal technology keeps lubrication in and contamination out
  • Optional driver-controlled differential lock (DCDL) enhances traction
Model Axle type GAWR Rating Brakes and Sizes Hubs and Drums Bolt Circle Diameter
RC-160 Single rear drive axle

23,000 lbs
(10,440 kg)

Cast Plus cam brake
16.5 in x 7 in (419 mm x 178 mm)
EX+ H air disc brake
10-stud - 11.25 in
(286 mm)

 



To access our complete brochure library, click here.