Reliable marine engines and generators

Whether you’re moving cargo up and down the Mississippi or cruising with your family in the Mediterranean, we have a marine engine or generator for you.

Cummins in action

+

Sheer Joystick Control

Combining elegance with sporty lines, the 61-foot Prestige 590 Yacht is much easier to maneuver thanks to DockCommand. 

See why
+

Boosting a New Inland River Tanker

A partnership to build a new inland river tanker proves that the right team can accomplish amazing results. 

Our work
+

Powering Ghana’s Tug Growth

A dramatic increase in cargo traffic for Ghana’s main ports has inspired expansion projects, and we’re powering the new vessels. 

See how

Get out on the water — and stay there

Cummins B4.5

Featured Engine

B4.5

The B4.5 delivers big power in the smallest marine package for both propulsion and auxiliary applications.  Quiet and reliable, the engine is ideal for customers seeking power between 110-250 hp or 76 kW to 186 kW.

Get going
Cummins Onan QSB7

Featured Generator

Onan Marine Generators 4kW-65kW

Preferred by boat builders, captains, owners and shipyards, our Onan marine generators deliver clean power in a range of models, including ignition-protected options.

Choose one
Cummins QSK60

Featured Engine

QSK60

Originally designed for tough commercial marine applications, the reliable power of the QSK60 is now available with both IMO III and Tier 4 certifications.

See it now

Service to keep you moving

Choose from our network of over 9,000 service and distributor locations around the globe.

Stop problems before they start

PrevenTech® Marine is our digital tool that enables you to monitor your equipment’s health and avoid unplanned maintenance.

Innovation never rests

DockCommand

Docking just got a whole lot easier with DockCommand — a single-handed joystick that offers total maneuverability and stress-free docking.

Dock like a boss
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.