switchgear product

Switchgear

Certification N/A

Cummins Power Generation is the industry leader in designing the most reliable and advanced paralleling switchgear controls. Utilizing state-of-the-art PowerCommand® technology and architecture to precisely control and manage sources to ensure power is delivered to the loads.  

We offer low voltage paralleling switchboards listed to UL 891 or UL 1558 for applications ranging from 208 to 600 volts. In addition, medium voltage paralleling switchgear built to ANSI Standard C37.20.2 is available for high voltage applications.

Applications

Paralleling Controls

Overview:

Cummins Power Generation has been designing reliable paralleling power solutions since the early 1960s for a wide range of applications. In 1995, Cummins Power Generation introduced the first fully integrated PowerCommand® digital controls across its entire range of commercial generator sets. These sophisticated controls are the industry’s only completely integrated platform which integrates the control and protection functionalities of the engine and alternator into a reliable common system.

PowerCommand® digital paralleling systems from Cummins Power Generation provide more functionality and robust controls than any other paralleling system available today. Using common control blocks with prototype-tested components these systems deliver the features and performance you require. At the heart of a Cummins paralleling system is a PowerCommand® Digital Master Control (DMC) designed to directly interface with Cummins paralleling controls and transfer switch  controls.

The DMC is designed for low or medium voltage, isolated and utility paralleling applications, providing system level functionality and controls.

 

Low voltage
power control systems

Medium voltage
power control systems

 

Wherever you are, whatever your job, Cummins expertise is Always On

Cummins offers customers unrivaled peace of mind when it comes to servicing and maintaining the components of paralleling systems. Best-in-class aftermarket capabilities via your dedicated local contact, supported by a global system of service technicians, engineers, 8,00 dealer locations and 500 part distribution facilities in over 190 countries spread across 6 continents.

Distribution board options:

  • LV and MV with UL891, UL1558 or IEEE C37.20.2
  • 2000A to 6000A bus rating 
  • 65kAIC to 200KAIC bracing
  • Bus type and insulation
    • Copper, aluminum 
    • Silver-plated, tin-plated
    • Insulated
  • NEMA1 and NEMA3R (Walk-In, Non-Walk-In) enclosures
  • Top and/or bottom conduit entries
  • Surge arrestors and capacitors
  • Arc flash reduction switches

Features at a glance:

  • Intuitive system operator interface for system configuration, monitoring, data logging  and diagnostics
  • Load management
  • One or multiple load bus control
  • VAR/Power factor control
  • Utility main, generator main and tie breaker control
  • Utility paralleling, peak-shave/base load, import/export
  • Extended paralleling, soft-ramp or hard-closed transition
  • System testing with and without load
  • Load bank control
  • Simple to complex sequences of operation 
  • Manage and control CHP (combined-heat-and-power)
  • Manage and control balance of plant
  • Remote HMIs 
  • Modbus TCP/IP, RTU and BACnet


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.