s3.8 generator

S3.8 for Commercial Industrial

Frequency (Hz) 50, 60
Certification N/A
Fuel Type Diesel
Rated for kW kVA
Standby 35-60 44-75
Prime 32-54 40-67

Applications

Commercial Industrial

Overview:

  • Cummins® Medium-Duty Engine - Rugged 4-cycle industrial diesel delivers reliable power and fast response to load changes.
  • Alternator - Low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability, and class H insulation.
  • Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.
  • Control system - The PowerCommand® electronic control is standard equipment and provides total genset system integration, including auto remote start/stop, alarm and status message display.
  • Enclosures - Optional sound attenuated enclosures are available.
  • Warranty
Generator Model Hz Prime kVA / kW Standby kVA / kW Fuel Type Spec Sheet Title
C44 D5 50 40 / 32 44 / 35 Diesel SS29-CPGK S3.8 for Commercial Industrial
C40 D6 60 45 / 36 50 / 40 Diesel NAS-5872-EN S3.8 for Commercial Industrial
C55 D5 50 50 / 40 55 / 44 Diesel SS3-CPGK S3.8 for Commercial Industrial
C50 D6 60 56 / 45 62 / 50 Diesel NAS-5873-EN S3.8 for Commercial Industrial
C66 D5 50 60 / 48 66 / 52 Diesel SS29-CPGK S3.8 for Commercial Industrial
C60 D6 60 67 / 54 75 / 60 Diesel NAS-5873-EN S3.8 for Commercial Industrial


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.