RV QG 7000 generator

RV QG 7000 for RV

Frequency (Hz) 60
Certification Tier 4 Final / Stage IV

Applications

Motorhome & RV Generators

Overview:

Quietest in its class. Exceptionally low vibration levels. Runs two air conditioners with power to spare. Digital voltage regulation for stability as appliance loads change.

  • Quietest in its class
  • Exceptionally low vibration levels
  • Integrated design with enclosed muffler for easy installation
  • Self-diagnostic capability to simplify troubleshooting
  • Runs one or two air conditioners with power to spare.
  • Digital voltage regulation for stability as appliance loads change
  • 3-year limited warranty, lifetime drive warranty
  • ** Indicates Factory OEM packaging
Generator Model Hz Rating Phase Voltage Amps Certification Spec Sheet
7.0HGJAB-1036 60 7 1 120 58.3 Tier 4 Final / Stage IV A-1426
7.0HGJAB-900 (**911) 60 7 1 120 58.3 Tier 4 Final / Stage IV A-1426


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.