RV QG 4000 generator

RV QG 4000 for RV

Frequency (Hz) 60
Certification Tier 4 Final / Stage IV

Overview:

Ideal for light and medium-duty applications with small size and weight constraints. Features exceptionally quiet operation, single-side servicing, and an enclosed muffler.

  • Suitable for medium-duty commercial mobile applications
  • Microprocessor control with diagnostics
  • Smooth, quiet operation
  • Sealed connectors
  • Full housing with enclosed muffler
  • Lightweight, compact
  • Overhead valve engine
  • One-year/1000-hour limited warranty (commercial)
  • ** Indicates Factory OEM packaging
Generator Model Hz Rating Phase Voltage Amps Certification Spec Sheet
4.0KYFR-11429 60 4 1 100 40 Tier 4 Final / Stage IV A-1399
4.0KYFR-65697 60 4 1 100 40 Tier 4 Final / Stage IV A-1399
4.0KYFA-26100 (**37200) 60 4 1 120 33.3 Tier 4 Final / Stage IV A-1399


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.