Rugged Mobile Power
The Rugged Mobile Power (RMP) is a version of the original Advanced Medium Mobile Power Sources (AMMPS) generator which is available to US and non-US militaries for use in tactical environments and beyond.
Applications
Available Regions
Overview:
The Rugged Mobile Power Unit (RMP) builds on the latest technology in field generators Advanced Medium Mobile Power Sources (AMMPS). The RMP has significant operational benefits for all military services including reduced logistics footprint, improved mobility and transportability in addition to significant operations and maintenance cost savings. The RMP has a full line of generator sets ranging from 5 kW to 60 kW.