Cummins PLT Transfer Switch

PLT Transfer Switch

Ampere Rating 800 - 3000

PLT breaker-based transfer switches are designed for operation and switching of electrical loads between utility power and standby generator sets. They are suitable for use in emergency, legally required, and optional standby applications.

Click Here to Request a Quote

Overview:

The switch monitors both power sources, signals generator set startup, automatically transfers power, and returns the load to the primary power source when the utility returns and stabilizes. Power transfer switching is accomplished using power circuit breakers with integral overcurrent protection and drawout functionality. The result is a system that is suitable for use in applications requiring selective coordination and a high level of serviceability, at moderate cost.

Model Name Ampere Rating Spec Sheet
PLTE 800-3000 S-1631
PLTF 800-3000 S-1631
PLTG 800-3000 S-1631
PLTH 800-3000 S-1631
PLTD 800-3000 S-1631