CHPC Transfer Switch

CHPC Transfer Switch

Ampere Rating 125 - 800

The Cummins Power Generation series CHPC PowerCommand® automatic transfer switch monitors the primary power source, signals the generator to start upon loss or destabilization of utility power, and then automatically transfers the load to the generator. Once the utility power source becomes available and stable, the CHPC will return the load to the primary source without power interruption by temporarily paralleling both sources for less than 100 msecs.

Click Here to Request a Quote

Overview:

Designed and constructed specifically for closed transition operation, this clean sheet, revolutionary design incorporates the innovative High Endurance Mechanism (HEM) for uncompromising reliability with the proven PowerCommand Microprocessor Control.

Model Name Ampere Rating Spec Sheet
CHPCA 125-800 S-1437
CHPCB 125-800 S-1437
CHPCC 125-800 S-1437
CHPCD 125-800 S-1437