QSL9 I-Range generator

QSL9 I-Range

Frequency (Hz) 50, 60
Certification N/A
Fuel Type Diesel
Rated for kW kVA
Standby 240-300 300-370
Prime 216-270 270-338

Applications

Residential Home Standby Commercial Industrial

Overview:

  • This Cummins commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for stationary Standby and Prime Power.Cummins heavy-duty engine - Rugged 4-cycle industrial diesel delivers reliable power, low emissions, and fast response to load changes.                           
  • Optional Permanent Magnet Generator (PMG) - Offers enhanced motor starting and fault clearing short circuit capability.                            
  • Alternator - Low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability, and class H insulation.                            
     
Engine 4 cycle, in line, turbocharged, charge air-cooled 
Bore 114mm (4.5in.)
Stroke 145mm (5.7in.)
Displacement  8.8 litre (543 in3)
Cylinder Block Cast Iron, 6 cylinder 
Battery capacity 100 AH
Battery charging Alternator 70 amps
Starting Voltage 24 Volt, negative ground 
Fuel system Direct Injection
Fuel Filter Spin-on fuel filters with water separator, StrataPore, extended life 
Air cleaner type  Medium duty, dry replaceable element, OptiAir technology, 2 stage air filters
Lube oil filter type(s) Spin on full flow filter, StrataPore technology, extended life
Standard cooling system 113°F (45°C) ambient radiator for QSL9- G13 powered sets 

 

Generator Model Engine Model Hz Prime kVA / kW Standby kVA / kW Fuel Type Certification Data Sheet Title
C300D5I QSL9-G5 50 270 / 216 300 / 240 Diesel N/A QSL9 I-Range
C330D5I QSL9-G5 50 300 / 240 330 / 264 Diesel N/A QSL9 I-Range
C350D5I QSL9-G13 50 315 / 252 350 / 280 Diesel N/A D-6601 QSL9 I-Range
C250D6I QSL9-G5 60 281 / 225 312 / 250 Diesel N/A QSL9 I-Range
C275D6I QSL9-G5 60 310 / 248 344 / 275 Diesel N/A QSL9 I-Range
C300D6I QSL9-G5 60 338 / 270 370 / 300 Diesel N/A QSL9 I-Range
  • Full authority electronic engine with superior power to weight ratio
  • Alternator - Superior Efficiency with H class insulation
  • Cooling system with higher ambient capability
  • Integrated fuel tank for uniterrupted operations
  • 4 point lifting
  • Advanced microprocessor based  sync compatible Controller
  • Unique enclosure design with enhanced system performance
     


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.