qsk23-g7 generator

QSK23-G7 for Rental

Frequency (Hz) 60
Certification EPA Tier 2
Rated for kW kVa
Standby 800 1000
Prime 725 906

Applications

Overview:

This Cummins® rental package is a fully integrated mobile power generation system, providing optimum performance, reliability, and versatility for standby and prime power applications.

Engine model: QSK23-G7

Engine data sheet: DS-50047

EPA Nonroad: TPEM (Tier 2)

Design: 4 cycle, in-line, turbocharged and low temperature after-cooled

Bore: 170 mm (6.69 in.)

Stroke: 170 mm (6.69 in.)

Displacement: 23.15 L (1413 in³)

Cylinder block: Cast iron, in-line, 6 cylinder

Battery capacity: 8D (qty: 4) 1250 CCA @ 0 ˚F and 1500 CCA @ 32 ˚F

Battery charging alternator: 24 volt 35 amp Delco Remy

Starting voltage: 24 volt, negative ground

Fuel system: Direct injection: number 2 diesel fuel

Fuel filter: Spin on fuel filters with water separator. Additional Fleetguard Industrial Pro pre-filters

Air cleaner: type 2-stage dry replaceable element with dust ejectors (qty: 2)

Lube oil filter type(s): Dual venture spin-on, combination full flow and bypass filters

Oil capacity: 102 L (108 qty)

Standard cooling system: 122 ˚F (50 ˚C)

Generator Model Hz Prime kVA / kW Standby kVA / kW Certification Spec Sheet
C800D6RG 60 906 / 725 1000 / 800 EPA Tier 2 S-1594

Cummins diesel engines

  • Rugged 4-cycle industrial diesel delivers reliable power and fast response to load changes.
  • Equipped with heavy duty air cleaners, bypass-type oil filters and dual-element fuel/water separator filtration system with 4-way valve.
  • Includes jacket water heaters for more reliable operation in emergency standby applications.

Control system

  • The most advanced, reliable, and capable generator set control system available in the market today.
  • Integrated generator set providing precise frequency and voltage regulation, alarm and status message display in one easy-to operate customer interface.
  • Remote monitoring and operation ready.
  • Auto shutdown at fault detection.

Stamford alternators

  • Designed and built by Cummins Generator Technologies.
  • Voltage - 480/208 VAC standard (600 VAC optional).
  • Alternators designed for improved motor starting.
  • Permanent magnet excitation for improved performance in cyclic and non-linear load applications.

Rental package enclosure

  • Designed for serviceability access.
  • Optimized fuel capacity.
  • Fluid containment design for greater environmental protection.
  • Sound attenuated to minimize impact on local environment.
  • Vertical cooling air and engine exhaust path to minimize sound level adjacent to the container.
  • Equipped with 24 VDC lighting.
  • Unit has paralleling capabilities at 480 and 600 VAC only.
  • Utility grade breaker.
  • Shore power 100 amp service breaker panel – single phase 120/240 VAC: (1) 30 amp breaker – 240 VAC (26.75 amp = 6420 watts for the heater). (1) 15 amp breaker – 120 VAC (GFIs), (1) 15 amp breaker – 120 VAC (battery charger).

Options

Cold weather package (includes):

  • Additional diesel fired block heater
  • Battery heating pad
  • Floor insulation
  • Actuated louver control
  • Transport Canada UN31A certified fuel tank


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.