qsb5-g4 generator

QSB5-G4 for Rental

Frequency (Hz) 60
Certification EPA Tier 3
Rated for kW kVa
Standby 100 125
Prime 90 112

Applications

Rental

Overview:

This Cummins® rental package is a fully integrated mobile power generation system, providing optimum performance, reliability, and versatility for Standby and Prime power applications.

Engine model: QSB5-G4

Alternator data sheet: UCI274D (208/480), UCI274E (480/600 switchable)

Tier rating: TPEM (Tier III)

Design: 4 cycle, In-Line, turbocharged and charge air-cooled

Bore: 107 mm (4.21 in.)

Stroke: 124.0 mm (4.88 in.)

Displacement: 4.5 L (272 in3)

Cylinder block: Cast iron, In-Line 4 cylinder

Battery capacity: 1000 cca GR31

Battery charging alternator: 100 Amps

Starting voltage: 12 volt, negative ground

Fuel system: Direct injection: number 2 diesel fuel

Fuel filter: 2-stage spin on fuel filter with water separator

Air cleaner type: 2-stage, dry replaceable element with dust ejector

Lube oil filter type(s): Single spin-on, full flow

Standard cooling system: 122 °F (50 °C) ambient radiator

Generator Model Hz Prime kVA / kW Standby kVA / kW Certification Spec Sheet
C100D6R 60 112 / 90 125 / 100 EPA Tier 3 S-1541

Cummins diesel engines

  • U.S. EPA Tier III compliant
  • Rugged 4-cycle industrial diesel engine with excellent transient performance
  • Lightweight, compact and excellent fuel economy
  • 2-stage spin on fuel filter w/pre-filter water separator with drain
  • Equipped with heavy duty, 2-stage air cleaners with dust ejector

Control features

  • The most advanced, reliable and capable generator set control system on the market today
  • Controls provide precise frequency and voltage regulation, alarm and status message display in one easy to operate customer interface
  • Remote monitoring and operation ready
  • Auto shutdown at fault detection

Engine controls

  • Oil Pressure and Water Temp Gauge
  • Fuel Level Gauge & Battery Voltage Gauge
  • Hour meter

Stamford alternators

  • 12-lead reconnectable alternators fitted with voltage selection switch
  • Permanent magnet excitation for improved performance in non-linear load applications

Rental package enclosure

  • Sound attenuated, white powder coated lockable enclosure
  • Roof mounted, single point lift
  • Cooling system rated for 120 °F (50 °C) ambient
  • Complete engine fluid containment reservoir
  • Shore power (120 VAC) - No breakers in shore power connection.

Standard generator electrical features

  • Single phase convenience receptacles
  • Distribution panel with L1, L2, L3 Neutral and
  • Ground
  • Main line shunt trip type circuit breaker
  • Auto start-stop with remote contacts
  • Over current sensing
  • 3 available auxiliary connections

Generator electrical options

  • Multiple voltage selector switch (480/277 VAC/
  • 3 phase or 208/120 VAC/3 phase or 240/120 VAC/1 phase)
  • 600/480 V switchable
  • Barrel lug connection
  • Cam lock distribution panel
  • Heated HMI

Additional rental package features

  • Tank style coolant heater
  • Low coolant shutdown system
  • Battery disconnect switch
  • Base mount generator – see Options for trailers

Rental package options

  • DOT approved electric brake trailer with heavy duty center mounted jack, ball or pintle hitch
  • DOT approved hydraulic brake trailer with heavy duty center mounted jack, ball or pintle hitch
  • 110 V, 5 Amp battery charger
  • 22 hour fuel tank (100% Prime) with gauge
  • Transport Canada UN31A compliant fuel tank


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.