Cummins PSI 8.8L Generator

PSI 8.8L for Commercial Industrial

Frequency (Hz) 60
Certification EPA SI NSPS Certified
Fuel Type Propane, Natural Gas
Rated for kW kVa
Standby 140-150 175-188

Applications

Commercial Industrial
  • PSI Industrial Engine - Rugged 4-cycle industrial spark-ignited engine delivers reliable power, low emissions, and fast response to load changes.
  • Alternator - Several alternator sizes offer selectable motor-starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads, fault-clearing short-circuit capability, and class H insulation.
  • Control Systems - The PowerCommand electronic control is standard equipment and provides total GenSet system integration, including automatic remote starting/stopping, precise voltage regulation, alarm and status message display, output metering, and autoshutdown at fault detection
  • Cooling System - Standard cooling package provides reliable running at the rated power level, at up to 104 °F ambient temperature.
  • Housings - Optional weather-protective housing and sound attenuation housing(s) are available.
  • Standards - Generators are designed, manufactured and tested to relevant UL, NFPA, ISO and IEC standards. The alternator is certified to CSA 22.2. The controls are CSA C282-M1999 and 22.2 No.14 M91. PowerCommand® control is UL508 listed.
  • Warranty
Generator Model Hz Standby kVA / kW Fuel Type Certification
GFPA 60 175 / 140 Propane EPA SI NSPS Certified GFPA_A042J401.pdf
GFPA 60 188 / 150 Natural Gas EPA SI NSPS Certified GFPA_A042J401.pdf


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.