Cummins PSI 5.7L Generator

PSI 5.7L for Commercial Industrial

Frequency (Hz) 60
Certification EPA Stationary and MOH Certified
Fuel Type Propane, Natural Gas
Rated for kW kVa
Prime 55 69

Applications

Commercial Industrial
  • Strong motor-starting capability and fast recovery from transient load changes
  • The torque-matched system includes a heavy-duty PSI 4-cycle spark-ignited engine, an AC alternator with high motor-starting kVA capacity, and an electronic voltage regulator with three-phase sensing for precise regulation under steady-state or transient loads.
  • The standard PowerCommand® digital electronic control is an integrated system that combines engine and alternator controls for high reliability and optimum GenSet performance.
  • Optional GenSet housing and component heaters shield the GenSet from extreme operating conditions.
  • Warranty
Generator Model Hz Prime kVA / kW Standby kVA / kW Fuel Type Certification
C55N6CB 60 69 / 55 Propane EPA Stationary and MOH Certified C55N6CB_A042J418.pdf
C55N6C 60 69 / 55 Natural Gas EPA Stationary and MOH Certified C55N6C_A042J400.pdf


To access our complete brochure library, click here.
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.